目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
DIN 950 F - Handwheels with square, with fixed handle
Berger Tools
1.0 Operating parts
1.3 Adjusting with handwheels and cranks
Spoked handwheels
DIN 950
DIN 950 V
DIN 950 V F
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_3/speichenhandraeder/din950/din950_v/din950_v_f/din950_v_f.prj},{NB=Handrad DIN950-GG-200-V14-F},{ARTNR=DIN950-GG-200-V14-F},{D1=200},{SY=14},{D3=38},{NDM=10.000},{KDM=8.160},{KDM1=8.376},{B=22},{L1=24},{L2=45},{L3=77.0},{R=80},{DURCHM=25},{ANZAHL=3},{A=24.000},{B1=25.000},{B2=17.000},{C=8.000},{D4X=40.000},{D5=44.000},{E=80.000},{H1=26.000},{H2=22.000},{LX=21.000},{R1=9.000},{R2=18.000},{R3=5.500},{R4=22.000},{R5=11.000},{R6=6.000},{R7=13.000},{ARME=3},{T=24.800},{B3=6.000},{R8=0.250},{GD1=25.000},{GD4=16.000},{GD5=13.000},{GE=30.000},{GL1=80.000},{GL3=10.000},{GR1=5.000},{GR2=50.000},{GR3=31.000},{WEIGHT=2.1000},{CTN=84879090},{PARTNUMBER=DIN 950-GG-200-V14-F},{NORMNR=DIN 950},{WERKSTVIS=Gußeisen},{AUSWAHL=GG,AL},{S=S14},{D4=M10},{ROHS=YES}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
ARTNR
ⁿ/ₐ
WERKSTVIS
Material
ⁿ/ₐ
D1
[mm]
S
H11 square
ⁿ/ₐ
D3
~
[mm]
D4
Thread
ⁿ/ₐ
B
[mm]
L1
[mm]
L2
~
[mm]
L3
[mm]
R
[mm]
DURCHM
Machine Handle
[mm]
ANZAHL
Spokes
ⁿ/ₐ
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Handrad DIN950-GG-80-V9-F
DIN950-GG-80-V9-F
Gußeisen
80
S9
24
M6
14
16
29
48.5
27
16
3
0.3470
84879090
YES
Handrad DIN950-AL-80-V9-F
DIN950-AL-80-V9-F
Aluminium-Kokillenguß
80
S9
24
M6
14
16
29
48.5
27
16
3
0.1460
84879090
YES
Handrad DIN950-GG-100-V9-...
DIN950-GG-100-V9-F
Gußeisen
100
S9
26
M6
15
17
33
48.5
36
16
3
0.5340
84879090
YES
Handrad DIN950-AL-100-V9-...
DIN950-AL-100-V9-F
Aluminium-Kokillenguß
100
S9
26
M6
15
17
33
48.5
36
16
3
0.2270
84879090
YES
Handrad DIN950-GG-125-V11...
DIN950-GG-125-V11-F
Gußeisen
125
S11
28
M8
16
18
36
62.0
47
20
3
0.7410
84879090
YES
Handrad DIN950-AL-125-V11...
DIN950-AL-125-V11-F
Aluminium-Kokillenguß
125
S11
28
M8
16
18
36
62.0
47
20
3
0.3250
84879090
YES
Handrad DIN950-GG-160-V12...
DIN950-GG-160-V12-F
Gußeisen
160
S12
33
M10
18
20
40
77.0
62
25
3
1.1810
84879090
YES
Handrad DIN950-AL-160-V12...
DIN950-AL-160-V12-F
Aluminium-Kokillenguß
160
S12
33
M10
18
20
40
77.0
62
25
3
0.5910
84879090
YES
Handrad DIN950-GG-200-V14...
DIN950-GG-200-V14-F
Gußeisen
200
S14
38
M10
22
24
45
77.0
80
25
3
2.1000
84879090
YES
Handrad DIN950-AL-200-V14...
DIN950-AL-200-V14-F
Aluminium-Kokillenguß
200
S14
38
M10
22
24
45
77.0
80
25
3
0.9610
84879090
YES
Handrad DIN950-GG-250-V17...
DIN950-GG-250-V17-F
Gußeisen
250
S17
48
M12
26
28
50
96.5
101
32
5
4.0000
84879090
YES
Handrad DIN950-AL-250-V17...
DIN950-AL-250-V17-F
Aluminium-Kokillenguß
250
S17
48
M12
26
28
50
96.5
101
32
5
1.7880
84879090
YES
Handrad DIN950-GG-315-V19...
DIN950-GG-315-V19-F
Gußeisen
315
S19
53
M12
28
33
56
96.5
132
32
5
6.4930
84879090
YES
Handrad DIN950-AL-315-V19...
DIN950-AL-315-V19-F
Aluminium-Kokillenguß
315
S19
53
M12
28
33
56
96.5
132
32
5
2.6950
84879090
YES
Handrad DIN950-GG-400-V24...
DIN950-GG-400-V24-F
Gußeisen
400
S24
65
M12
32
38
63
96.5
171
32
5
10.0000
84879090
YES
Handrad DIN950-AL-400-V24...
DIN950-AL-400-V24-F
Aluminium-Kokillenguß
400
S24
65
M12
32
38
63
96.5
171
32
5
4.1900
84879090
YES
Handrad DIN950-GG-500-V27...
DIN950-GG-500-V27-F
Gußeisen
500
S27
78
M12
34
45
72
96.5
220
32
5
15.9310
84879090
YES
Handrad DIN950-AL-500-V27...
DIN950-AL-500-V27-F
Aluminium-Kokillenguß
500
S27
78
M12
34
45
72
96.5
220
32
5
6.0090
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表