目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 725 - Cabinet ''U'' handles
Berger Tools
1.0 Operating parts
1.2 Operating by using machine and device handles
Cabinet “U“ handles
GN 725
GN 725 HT
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_2/buegelgriffe/gn725/gn725_ht/gn725_ht.prj},{NB=Buegelgriff GN725-117-M6-HT},{ARTNR=GN725-117-M6-HT},{PARTNUMBER=GN 725-117-M6-HT},{NORMNR=GN 725},{L=117±0.5},{D=M6},{A=15},{B=25},{H=49},{T=12},{NDM=6},{KDM=4.917},{LX=117.000},{WEIGHT=0.0850},{CTN=39263000},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
ⁿ/ₐ
L
Length HT-Material
[mm]
D
Thread
ⁿ/ₐ
A
[mm]
B
[mm]
H
[mm]
T
min.
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Buegelgriff GN725-86-M6-H...
GN725-86-M6-HT
86±0.5
M6
14
23
44
12
0.0500
39263000
YES
Buegelgriff GN725-117-M6-...
GN725-117-M6-HT
117±0.5
M6
15
25
49
12
0.0850
39263000
YES
Buegelgriff GN725-117-M8-...
GN725-117-M8-HT
117±0.5
M8
15
25
49
13
0.0880
39263000
YES
Buegelgriff GN725-179-M8-...
GN725-179-M8-HT
179±1
M8
16
27
57
13
0.1400
39263000
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表