目錄: Berger Tools
Created: 07.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Berger Tools
GN 519 - Cylindrical knobs
Berger Tools
1.0 Operating parts
1.1 Operating with handles and knobs
Knobs
GN 519
Powered by
CAD模型選擇
{berger_tools/1_0_bedienelemente/1_1/knoepfe/gn519/gn519.prj},{NB=Zylinderknopf GN519-23-M10},{ARTNR=GN519-23-M10},{PARTNUMBER=GN 519-23-M10},{NORMNR=GN 519},{D1=23},{D2=M10},{D3=19},{L1=65},{L2=40},{L3=7.5},{NDM=10.000},{KDM=8.376},{WEIGHT=0.0300},{CTN=84879090},{ROHS=YES},{INFOGANTER=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
ⁿ/ₐ
D1
[mm]
D2
Thread
ⁿ/ₐ
D3
[mm]
L1
[mm]
L2
min.
[mm]
L3
±0.5
[mm]
WEIGHT
Weight
[kg]
CTN
Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Zylinderknopf GN519-14-M5
GN519-14-M5
14
M5
11
28
12
1.5
0.0050
84879090
YES
Zylinderknopf GN519-18-M6
GN519-18-M6
18
M6
15
40
25
3.5
0.0120
84879090
YES
Zylinderknopf GN519-18-M8
GN519-18-M8
18
M8
15
40
25
3.5
0.0120
84879090
YES
Zylinderknopf GN519-21-M6
GN519-21-M6
21
M6
17
50
25
3.5
0.0210
84879090
YES
Zylinderknopf GN519-21-M8
GN519-21-M8
21
M8
17
50
35
7.5
0.0200
84879090
YES
Zylinderknopf GN519-23-M8
GN519-23-M8
23
M8
19
65
30
7.5
0.0330
84879090
YES
Zylinderknopf GN519-23-M1...
GN519-23-M10
23
M10
19
65
40
7.5
0.0300
84879090
YES
Zylinderknopf GN519-26-M8
GN519-26-M8
26
M8
21
80
45
7.0
0.0450
84879090
YES
Zylinderknopf GN519-26-M1...
GN519-26-M10
26
M10
21
80
55
7.0
0.0500
84879090
YES
Zylinderknopf GN519-26-M1...
GN519-26-M12
26
M12
21
80
55
10.0
0.0450
84879090
YES
Zylinderknopf GN519-28-M8
GN519-28-M8
28
M8
22
90
45
7.0
0.0620
84879090
YES
Zylinderknopf GN519-28-M1...
GN519-28-M10
28
M10
22
90
55
7.0
0.0640
84879090
YES
Zylinderknopf GN519-28-M1...
GN519-28-M12
28
M12
22
90
58
8.0
0.0620
84879090
YES
Zylinderknopf GN519-29-M1...
GN519-29-M12
29
M12
23
116
58
8.0
0.0880
84879090
YES
Zylinderknopf GN519-31-M1...
GN519-31-M12
31
M12
25
102
58
8.0
0.0880
84879090
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表