目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8021 - Welding tee - Short clamp sleeve - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8021.prj},{NB=bene_inox_680214-400},{REF=680214-400},{MATIERE=Inox 316L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2=119.00},{E=2.11},{L1=104.8},{L2=69.9},{POIDS=1,239},{TYPE=type B},{DG=110.00},{LC=2.850}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
pouce
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680214-050
680214-050
Inox 316L
SF4
1/2"
12.70
25.00
1.65
47.6
25.4
0,062
Béné Inox 680214-075
680214-075
Inox 316L
SF4
3/4"
19.05
25.00
1.65
50.8
28.6
0,090
Béné Inox 680214-100
680214-100
Inox 316L
SF4
1"
25.40
50.50
1.65
54.0
28.6
0,174
Béné Inox 680214-150
680214-150
Inox 316L
SF4
1" 1/2
38.10
50.50
1.65
60.3
34.9
0,223
Béné Inox 680214-200
680214-200
Inox 316L
SF4
2"
50.80
64.00
1.65
73.0
41.3
0,352
Béné Inox 680214-250
680214-250
Inox 316L
SF4
2" 1/2
63.50
77.50
1.65
79.4
47.6
0,473
Béné Inox 680214-300
680214-300
Inox 316L
SF4
3"
76.20
91.00
1.65
85.7
54.0
0,569
Béné Inox 680214-400
680214-400
Inox 316L
SF4
4"
101.60
119.00
2.11
104.8
69.9
1,239
Béné Inox 680211-050
680211-050
Inox 316L
SF1
1/2"
12.70
25.00
1.65
47.6
25.4
0,062
Béné Inox 680211-075
680211-075
Inox 316L
SF1
3/4"
19.05
25.00
1.65
50.8
28.6
0,090
Béné Inox 680211-100
680211-100
Inox 316L
SF1
1"
25.40
50.50
1.65
54.0
28.6
0,174
Béné Inox 680211-150
680211-150
Inox 316L
SF1
1" 1/2
38.10
50.50
1.65
60.3
34.9
0,223
Béné Inox 680211-200
680211-200
Inox 316L
SF1
2"
50.80
64.00
1.65
73.0
41.3
0,352
Béné Inox 680211-250
680211-250
Inox 316L
SF1
2" 1/2
63.50
77.50
1.65
79.4
47.6
0,473
Béné Inox 680211-300
680211-300
Inox 316L
SF1
3"
76.20
91.00
1.65
85.7
54.0
0,569
Béné Inox 680211-400
680211-400
Inox 316L
SF1
4"
101.60
119.00
2.11
104.8
69.9
1,239
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表