目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8017 - Coude 180° à souder - inox 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8017.prj},{NB=bene_inox_680174-400},{REF=680174-400},{MATIERE=Inox 316 L},{FINITION=SF4},{DP=4\" },{D=101.60},{E=2.11},{L1=304.8},{L2=215.9},{POIDS=3,230},{ANGLE=180.00},{R=152.40},{L10=63.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
DP
pouce
ⁿ/ₐ
D
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680174-050
680174-050
Inox 316 L
SF4
1/2"
12.70
1.65
114.3
76.2
0,100
Béné Inox 680174-075
680174-075
Inox 316 L
SF4
3/4"
19.05
1.65
114.3
76.2
0,158
Béné Inox 680174-100
680174-100
Inox 316 L
SF4
1"
25.40
1.65
76.2
76.2
0,193
Béné Inox 680174-150
680174-150
Inox 316 L
SF4
1" 1/2
38.10
1.65
114.3
114.3
0,445
Béné Inox 680174-200
680174-200
Inox 316 L
SF4
2"
50.80
1.65
152.4
127.0
0,699
Béné Inox 680174-250
680174-250
Inox 316 L
SF4
2" 1/2
63.50
1.65
190.5
146.1
1,035
Béné Inox 680174-300
680174-300
Inox 316 L
SF4
3"
76.20
1.65
228.6
165.1
1,417
Béné Inox 680174-400
680174-400
Inox 316 L
SF4
4"
101.60
2.11
304.8
215.9
3,230
Béné Inox 680171-050
680171-050
Inox 316 L
SF1
1/2"
12.70
1.65
114.3
76.2
0,100
Béné Inox 680171-075
680171-075
Inox 316 L
SF1
3/4"
19.05
1.65
114.3
76.2
0,158
Béné Inox 680171-100
680171-100
Inox 316 L
SF1
1"
25.40
1.65
76.2
76.2
0,193
Béné Inox 680171-150
680171-150
Inox 316 L
SF1
1" 1/2
38.10
1.65
114.3
114.3
0,445
Béné Inox 680171-200
680171-200
Inox 316 L
SF1
2"
50.80
1.65
152.4
127.0
0,699
Béné Inox 680171-250
680171-250
Inox 316 L
SF1
2" 1/2
63.50
1.65
190.5
146.1
1,035
Béné Inox 680171-300
680171-300
Inox 316 L
SF1
3"
76.20
1.65
228.6
165.1
1,417
Béné Inox 680171-400
680171-400
Inox 316 L
SF1
4"
101.60
2.11
304.0
215.9
3,230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表