目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8008 - Pipe cap - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
02 - Accessoires de tuyauterie
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/02_accessoires_de_tuyauterie/8008.prj},{NB=bene_inox_680084-400},{REF=680084-400},{MATIERE=Inox 316 L},{FINITION=SF4},{DP=4\" },{D=101.60},{E=2.11},{L1=50.8},{L2=82.6},{POIDS=0,36},{R=56.476},{ANGLE=45.00},{L10=51.17}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MATIERE
ⁿ/ₐ
FINITION
ⁿ/ₐ
DP
pouce
ⁿ/ₐ
D
[mm]
E
[mm]
L1
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 680084-050
680084-050
Inox 316 L
SF4
1/2"
12.70
1.65
38.1
44.5
0,02
Béné Inox 680084-075
680084-075
Inox 316 L
SF4
3/4"
19.05
1.65
38.1
46.0
0,03
Béné Inox 680084-100
680084-100
Inox 316 L
SF4
1"
25.40
1.65
38.1
47.6
0,05
Béné Inox 680084-150
680084-150
Inox 316 L
SF4
1" 1/2
38.10
1.65
38.1
52.4
0,08
Béné Inox 680084-200
680084-200
Inox 316 L
SF4
2"
50.80
1.65
38.1
63.5
0,13
Béné Inox 680084-250
680084-250
Inox 316 L
SF4
2" 1/2
63.50
1.65
38.1
71.4
0,18
Béné Inox 680084-300
680084-300
Inox 316 L
SF4
3"
76.20
1.65
44.5
73.0
0,23
Béné Inox 680084-400
680084-400
Inox 316 L
SF4
4"
101.60
2.11
50.8
82.6
0,36
Béné Inox 680081-050
680081-050
Inox 316 L
SF1
1/2"
12.70
1.65
38.1
44.5
0,02
Béné Inox 680081-075
680081-075
Inox 316 L
SF1
3/4"
19.05
1.65
38.1
46.0
0,03
Béné Inox 680081-100
680081-100
Inox 316 L
SF1
1"
25.40
1.65
38.1
47.6
0,05
Béné Inox 680081-150
680081-150
Inox 316 L
SF1
1" 1/2
38.10
1.65
38.1
52.4
0,08
Béné Inox 680081-200
680081-200
Inox 316 L
SF1
2"
50.80
1.65
38.1
63.5
0,13
Béné Inox 680081-250
680081-250
Inox 316 L
SF1
2" 1/2
63.50
1.65
38.1
71.4
0,18
Béné Inox 680081-300
680081-300
Inox 316 L
SF1
3"
76.20
1.65
44.5
73.0
0,23
Béné Inox 680081-400
680081-400
Inox 316 L
SF1
4"
101.60
2.11
50.8
82.6
0,36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表