目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 8005 - Welding clamp short ferrule - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
05 - Raccords - Pharmaceutique & Biotechnologie
01 - Raccords Clamp
Powered by
CAD模型選擇
{bene_inox_raccords/05_raccords_pharmaceutique_et_biotechnologie/01_raccords_clamp/8005.prj},{NB=bene_inox_680054-400},{REF=680054-400},{MAT=Inox 316 L},{FINITION=SF4},{D1P=4\" },{D1=101.60},{D2=119.0},{E=2.11},{L=15.9},{POIDS=0.33},{TYPE=B},{LC=2.850},{DG=110.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
FINITION
ⁿ/ₐ
D1P
Pouce
ⁿ/ₐ
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 680054-025
680054-025
Inox 316 L
SF4
1/4"
6.35
25.0
0.89
12.7
0.02
Béné Inox 680054-038
680054-038
Inox 316 L
SF4
3/8"
9.53
25.0
0.89
12.7
0.02
Béné Inox 680054-050
680054-050
Inox 316 L
SF4
1/2"
12.70
25.0
1.65
12.7
0.03
Béné Inox 680054-075
680054-075
Inox 316 L
SF4
3/4"
19.05
25.0
1.65
12.7
0.04
Béné Inox 680054-100
680054-100
Inox 316 L
SF4
1"
25.40
50.5
1.65
12.7
0.10
Béné Inox 680054-150
680054-150
Inox 316 L
SF4
1" 1/2
38.10
50.5
1.65
12.7
0.09
Béné Inox 680054-200
680054-200
Inox 316 L
SF4
2"
50.80
64.0
1.65
12.7
0.15
Béné Inox 680054-250
680054-250
Inox 316 L
SF4
2" 1/2
63.50
77.5
1.65
12.7
0.19
Béné Inox 680054-300
680054-300
Inox 316 L
SF4
3"
76.20
91.0
1.65
12.7
0.23
Béné Inox 680054-400
680054-400
Inox 316 L
SF4
4"
101.60
119.0
2.11
15.9
0.33
Béné Inox 680051-025
680051-025
Inox 316 L
SF1
1/4"
6.35
25.0
0.89
12.7
0.02
Béné Inox 680051-038
680051-038
Inox 316 L
SF1
3/8"
9.53
25.0
0.89
12.7
0.02
Béné Inox 680051-050
680051-050
Inox 316 L
SF1
1/2"
12.70
25.0
1.65
12.7
0.03
Béné Inox 680051-075
680051-075
Inox 316 L
SF1
3/4"
19.05
25.0
1.65
12.7
0.04
Béné Inox 680051-100
680051-100
Inox 316 L
SF1
1"
25.40
50.5
1.65
12.7
0.10
Béné Inox 680051-150
680051-150
Inox 316 L
SF1
1" 1/2
38.10
50.5
1.65
12.7
0.09
Béné Inox 680051-200
680051-200
Inox 316 L
SF1
2"
50.80
64.0
1.65
12.7
0.15
Béné Inox 680051-250
680051-250
Inox 316 L
SF1
2" 1/2
63.50
77.5
1.65
12.7
0.19
Béné Inox 680051-300
680051-300
Inox 316 L
SF1
3"
76.20
91.0
1.65
12.7
0.23
Béné Inox 680051-400
680051-400
Inox 316 L
SF1
4"
101.60
119.0
2.11
15.9
0.33
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表