目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 7364 - Thermowell with needle screw - I.D. 8,2 mm - Stainless steel 316 Ti
BENE INOX - Stainless steel valves, pipes and fittings
04_mesure_et_instrumentation
03 - Mesure de la température
Powered by
CAD模型選擇
{bene_inox_raccords/04_mesure_et_instrumentation/03_mesure_de_la_temperature/7364.prj},{NB=béné_inox_473644-160},{REF=473644-160},{RACCORDEMENT=1/2\" (BSPP)},{L=160},{WEB=https://www.bene-inox.com},{X=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
RACCORDEMENT
Process
ⁿ/ₐ
L
[mm]
Béné Inox 473644-45
473644-45
1/2" (BSPP)
45
Béné Inox 473644-63
473644-63
1/2" (BSPP)
63
Béné Inox 473644-100
473644-100
1/2" (BSPP)
100
Béné Inox 473644-160
473644-160
1/2" (BSPP)
160
Béné Inox 473644-200
473644-200
1/2" (BSPP)
200
Béné Inox 473644-250
473644-250
1/2" (BSPP)
250
Béné Inox 473644-300
473644-300
1/2" (BSPP)
300
Béné Inox 473644-400
473644-400
1/2" (BSPP)
400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表