目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 64514 - Sampling plug cock for hose - stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
64 - MACON
05 - Accessoires de robinetterie MACON
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/64_macon/05_accessoires_de_robinetterie_macon/64514.prj},{NB=bene_inox_264514-14},{REF=264514-14},{MAT=Inox 304},{DN=1/4''},{D=11},{F=1/4''},{L1=59},{L2=56},{L3=49},{WEB=https://www.bene-inox.com},{PPATH=64514/64514_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
BSPP
[Pouces]
D
[mm]
F
[pouces]
L1
[mm]
L2
[mm]
L3
[mm]
Béné Inox 264514-14
264514-14
Inox 304
1/4''
11
1/4''
59
56
49
Béné Inox 264514-38
264514-38
Inox 304
3/8''
14
3/8''
59
56
49
Béné Inox 264514-12
264514-12
Inox 304
1/2''
16
1/2''
80
71
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表