目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 63463 - Clamp check valve - EPDM gaskets - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
06 - Accessoires de robinetterie CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/06_accessoires_de_robinetterie_clamp/63463.prj},{NB=bene_inox_663463-38},{REF=663463-38},{DN=38},{DNP=1\"1/2},{D1=50.5},{D2=66},{L=122.0},{POIDS=1.21},{PPATH=63463/63463_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Reference
ⁿ/ₐ
DN
ⁿ/ₐ
DNP
[Pouces]
D1
[mm]
D2
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 663463-25
663463-25
25
1"
50.5
40
112.0
0.68
Béné Inox 663463-38
663463-38
38
1"1/2
50.5
66
122.0
1.21
Béné Inox 663463-51
663463-51
51
2"
64.0
83
133.5
1.94
Béné Inox 663463-63
663463-63
63
2"1/2
77.5
96
136.0
2.21
Béné Inox 663463-76
663463-76
76
3"
91.0
120
140.5
3.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表