目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63480 - Double pivot DIN clamp union - Stainless steel 316L - FKM gasket
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63480.prj},{NB=béné_iox_663480-53_1},{REF=663480-53},{DN=50},{D=53},{L=45},{POIDS=0,60},{POS=1},{DNAXE=3},{WEB=https://www.bene-inox.com},{PPATH=63480/63480_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
-
ⁿ/ₐ
D
[mm]
L
Largeur
ⁿ/ₐ
POIDS
[kg]
Béné Inox 663480-29
663480-29
25
29
45
0,45
Béné Inox 663480-35
663480-35
32
35
45
0,45
Béné Inox 663480-41
663480-41
40
41
45
0,45
Béné Inox 663480-53
663480-53
50
53
45
0,60
Béné Inox 663480-70
663480-70
65
70
58
0,77
Béné Inox 663480-85
663480-85
80
85
58
0,92
Béné Inox 663480-104
663480-104
100
104
58
1,31
Béné Inox 663480-129
663480-129
125
129
58
2,10
Béné Inox 663480-154
663480-154
150
154
58
2,45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表