目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 63475 - Double pivot ISO clamp union - EPDM gasket - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
02 - Agro-alimentaire
63 - Norme CLAMP
01 - Raccords CLAMP
Powered by
CAD模型選擇
{bene_inox_raccords/02_agroalimentaire/63_norme_clamp/01_raccords_clamp/63475.prj},{NB=bene_inox_663475-48_1},{REF=663475-48},{POS=1},{DN=40},{D=48.3},{L=45},{POIDS=0.53},{PPATH=63475/63475_sbl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
D
[mm]
L
[mm]
POIDS
[kg]
Béné Inox 663475-21
663475-21
15
21.3
45
0.45
Béné Inox 663475-26
663475-26
20
26.9
45
0.45
Béné Inox 663475-33
663475-33
25
33.7
45
0.45
Béné Inox 663475-42
663475-42
32
42.4
45
0.46
Béné Inox 663475-48
663475-48
40
48.3
45
0.53
Béné Inox 663475-60
663475-60
50
60.3
59
0.72
Béné Inox 663475-76
663475-76
65
76.1
59
0.87
Béné Inox 663475-88
663475-88
80
88.9
59
1.14
Béné Inox 663475-114
663475-114
100
114.3
59
2.04
Béné Inox 663475-139
663475-139
125
139.7
59
1.62
Béné Inox 663475-168
663475-168
150
168.3
59
2.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表