目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58920 - Safety valve with free exhaust for air loaded with powder or dust - Stainless steel 316 - Brass
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
09_soupapes
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/09_soupapes/58920.prj},{NB=bene_inox_458920-50},{REF=458920-50},{MAT=Inox 316},{PLAGE=0.2 - 6},{DN=50},{DNPOUCES=2\"},{D=48},{F=2\"},{L1=26.0},{L2MAX=282},{POIDS=5.40},{X=1},{D1=59.614},{COL=0.88,0.87,0.86,0.00},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
PLAGE
Pressure range
[bar]
DN
Nominal diameter
[mm]
DNPOUCES
[pouces]
D
[mm]
F
[pouces]
L1
[mm]
L2MAX
L2 maxi
[mm]
POIDS
[kg]
Béné Inox 458920-15
458920-15
Inox 316
0.2 - 6
15
1/2"
14
1/2"
12.0
144
0.60
Béné Inox 458920-20
458920-20
Inox 316
0.2 - 6
20
3/4"
20
3/4"
15.0
177
1.30
Béné Inox 458920-25
458920-25
Inox 316
0.2 - 6
25
1"
24
1"
15.0
177
1.30
Béné Inox 458920-32
458920-32
Inox 316
0.2 - 6
32
1"1/4
31
1"1/4
22.5
177
2.60
Béné Inox 458920-40
458920-40
Inox 316
0.2 - 6
40
1"1/2
31
1"1/2
22.5
177
2.60
Béné Inox 458920-50
458920-50
Inox 316
0.2 - 6
50
2"
48
2"
26.0
282
5.40
Béné Inox 158920-15
158920-15
Laiton
0.2 - 6
15
1/2"
14
1/2"
12.0
144
0.60
Béné Inox 158920-20
158920-20
Laiton
0.2 - 6
20
3/4"
20
3/4"
15.0
177
1.30
Béné Inox 158920-25
158920-25
Laiton
0.2 - 6
25
1"
24
1"
15.0
177
1.30
Béné Inox 158920-32
158920-32
Laiton
0.2 - 6
32
1"1/4
31
1"1/4
22.5
177
2.60
Béné Inox 158920-40
158920-40
Laiton
0.2 - 6
40
1"1/2
31
1"1/2
22.5
177
2.60
Béné Inox 158920-50
158920-50
Laiton
0.2 - 6
50
2"
48
2"
26.0
282
5.40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表