目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58963 - Thermodynamic steam trap - BSP threaded - Stainless steel 304
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
08_accessoires_de_robinetterie
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/08_accessoires_de_robinetterie/58963.prj},{NB=bene_inox_258963-15},{REF=258963-15},{DN=15},{DNP=1/2\"},{D=33},{F=1/2\"},{L1=78},{L2=56},{L3=41},{S=43},{POIDS=0,90},{INFOS=INFOTEXTE},{X=1},{MAT=Inox 304},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Référence
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
D
[mm]
F
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
[kg]
Béné Inox 258963-15
258963-15
15
1/2"
33
1/2"
78
56
41
43
0,90
Béné Inox 258963-20
258963-20
20
3/4"
39
3/4"
90
56
45
47
1,20
Béné Inox 258963-25
258963-25
25
1"
45
1"
95
63
55
55
1,70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表