目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58481 - Knife gate valve - CF8M stainless steel body - 316 stainless steel gate - EPDM seat
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
03_vannes_guillotine
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/03_vannes_guillotine/58481.prj},{NB=bene_inox_458481-80_1},{REF=458481-80},{MAT=EPDM},{DN=80},{DNP=3\"},{PN=10},{D1=80},{D2=225},{L1=50},{L2=149},{L3=332},{L4=479},{POIDS=10,00},{V=1},{S=60.000},{PPATH=5848/5848_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
PN
[bar]
D1
[mm]
D2
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[kg]
Béné Inox 458481-50
458481-50
EPDM
50
2"
10
50
225
40
119
284
431
8,00
Béné Inox 458481-65
458481-65
EPDM
65
2"1/2
10
65
225
40
134
307
454
9,00
Béné Inox 458481-80
458481-80
EPDM
80
3"
10
80
225
50
149
332
479
10,00
Béné Inox 458481-100
458481-100
EPDM
100
4"
10
100
225
50
170
371
520
12,00
Béné Inox 458481-125
458481-125
EPDM
125
5"
10
125
225
50
180
405
600
16,00
Béné Inox 458481-150
458481-150
EPDM
150
6"
10
150
225
60
210
454
654
20,00
Béné Inox 458481-200
458481-200
EPDM
200
8"
10
200
310
60
265
598
833
31,00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表