目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58454 - Butterfly valve with threaded holes - GJS500-7 cast iron body - CF8M stainless steel butterfly - Silicone gasket
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
02_vannes_papillon
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/02_vannes_papillon/58454.prj},{NB=bene_inox_458454-80_1},{REF=458454-80},{MAT=NBR},{DN=80},{DNP=3\"},{D=80},{L1=46},{L2=241},{L3=205},{POIDS=6.5},{V=1},{X=4},{PPATH=58454/58454_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
[mm]
DNP
[Inch]
D
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 458454-40
458454-40
NBR
40
1"1/2
40
33
210
205
3.0
Béné Inox 458454-50
458454-50
NBR
50
2"
50
43
227
205
3.5
Béné Inox 458454-65
458454-65
NBR
65
2"1/2
65
46
233
205
4.5
Béné Inox 458454-80
458454-80
NBR
80
3"
80
46
241
205
6.5
Béné Inox 458454-100
458454-100
NBR
100
4"
100
52
256
205
8.0
Béné Inox 458454-125
458454-125
NBR
125
5"
125
56
278
250
11.0
Béné Inox 458454-150
458454-150
NBR
150
6"
150
56
287
400
12.0
Béné Inox 458454-200
458454-200
NBR
200
8"
200
60
327
400
18.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表