目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 58306 - 2 pieces ATEX ball valve - Female / female BSP - Degreased for oxygen service - Full bore - Lockable handle - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
58 - Robinetterie
01_vannes_a_boule
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/58_robinetterie/01_vannes_a_boule/58306.prj},{NB=bene_inox_458306-20_1},{REF=458306-20},{MAT=Inox 316},{DN=20},{F=3/4\"},{D=20.0},{L1=80},{L3=80},{L2=129},{POIDS=0.49},{V=1},{X=4},{X2=1},{WEB=https://www.bene-inox.com},{PPATH=58306/58306_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Reference
[kg]
MAT
Material
ⁿ/ₐ
DN
[mm]
F
Pouces
[Inch]
D
[mm]
L1
[mm]
L3
[mm]
L2
[mm]
POIDS
[kg]
Béné Inox 458306-8
458306-8
Inox 316
8
1/4"
10.6
58
58
100
0.27
Béné Inox 458306-10
458306-10
Inox 316
10
3/8"
12.0
58
58
100
0.27
Béné Inox 458306-15
458306-15
Inox 316
15
1/2"
15.0
75
75
100
0.35
Béné Inox 458306-20
458306-20
Inox 316
20
3/4"
20.0
80
80
129
0.49
Béné Inox 458306-25
458306-25
Inox 316
25
1"
25.0
90
90
156
0.81
Béné Inox 458306-32
458306-32
Inox 316
32
1"1/4
32.0
110
110
156
1.17
Béné Inox 458306-40
458306-40
Inox 316
40
1"1/2
38.0
120
120
182
1.80
Béné Inox 458306-50
458306-50
Inox 316
50
2"
50.0
140
140
182
2.75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表