目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 57351 - Gasket for flange
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
04 - Accesoires de brides
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/04_accessoires_de_brides/57351.prj},{NB=bene_inox_957351-25016},{REF=957351-25016},{MAT=EPDM},{DN=250},{PN=PN16},{D1=329},{D2=273},{E=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
[mm]
DN
[mm]
PN
[bar]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 957351-10
957351-10
EPDM
10
PN10-40
46
18
2
Béné Inox 957351-15
957351-15
EPDM
15
PN10-40
51
22
2
Béné Inox 957351-20
957351-20
EPDM
20
PN10-40
61
27
2
Béné Inox 957351-25
957351-25
EPDM
25
PN10-40
71
34
2
Béné Inox 957351-32
957351-32
EPDM
32
PN10-40
82
43
2
Béné Inox 957351-40
957351-40
EPDM
40
PN10-40
92
49
2
Béné Inox 957351-50
957351-50
EPDM
50
PN10-40
107
61
2
Béné Inox 957351-60
957351-60
EPDM
60
PN10-40
117
72
2
Béné Inox 957351-65
957351-65
EPDM
65
PN10-40
127
77
2
Béné Inox 957351-80
957351-80
EPDM
80
PN10-40
142
89
2
Béné Inox 957351-100
957351-100
EPDM
100
PN10-16
162
115
2
Béné Inox 957351-10040
957351-10040
EPDM
100
PN25-40
168
115
2
Béné Inox 957351-125
957351-125
EPDM
125
PN10-16
192
141
2
Béné Inox 957351-12540
957351-12540
EPDM
125
PN25-40
194
141
2
Béné Inox 957351-150
957351-150
EPDM
150
PN10-16
218
169
2
Béné Inox 957351-15040
957351-15040
EPDM
150
PN25-40
224
169
2
Béné Inox 957351-200
957351-200
EPDM
200
PN10-16
273
220
2
Béné Inox 957351-20025
957351-20025
EPDM
200
PN25
284
220
2
Béné Inox 957351-20040
957351-20040
EPDM
200
PN40
290
220
2
Béné Inox 957351-250
957351-250
EPDM
250
PN10
328
273
2
Béné Inox 957351-25016
957351-25016
EPDM
250
PN16
329
273
2
Béné Inox 957351-25025
957351-25025
EPDM
250
PN25
340
273
2
Béné Inox 957351-25040
957351-25040
EPDM
250
PN40
352
273
2
Béné Inox 957351-300
957351-300
EPDM
300
PN10
378
324
2
Béné Inox 957351-30016
957351-30016
EPDM
300
PN16
384
324
2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表