目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5713 - Lapped flange aluminium - Type A metric
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
57 - Brides
02 - Brides aluminium
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/57_brides/02_brides_tournante_aluminium/5713.prj},{NB=bene_inox_757132-80},{REF=757132-80},{MAT=Aluminium AS13},{DN=80},{PN=PN10},{DTUBE=83-86},{D1=200},{D2=160},{NBXD3=8x18},{D4=90},{L=18},{KG=1.05},{N=8},{O=18.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Diamètre nominal
ⁿ/ₐ
PN
[bar]
DTUBE
Ø tube
[mm]
D1
[mm]
D2
[mm]
NBXD3
nb x D3
[mm]
D4
[mm]
L
[mm]
KG
Poids
[kg]
Béné Inox 757132-25
757132-25
Aluminium AS13
25
PN10
28-29
115
85
4x14
33
12
0.27
Béné Inox 757132-32
757132-32
Aluminium AS13
32
PN10
34-38
140
100
4x18
42
16
0.53
Béné Inox 757132-40
757132-40
Aluminium AS13
40
PN10
41-45
150
110
4x18
48
16
0.59
Béné Inox 757132-50
757132-50
Aluminium AS13
50
PN10
52-57
165
125
4x18
60
16
0.70
Béné Inox 757132-65
757132-65
Aluminium AS13
65
PN10
69-72
185
145
4x18
75
16
0.87
Béné Inox 757132-80
757132-80
Aluminium AS13
80
PN10
83-86
200
160
8x18
90
18
1.05
Béné Inox 757132-100
757132-100
Aluminium AS13
100
PN10
104-106
220
180
8x18
111
18
1.16
Béné Inox 757132-125
757132-125
Aluminium AS13
125
PN10
129-131
250
210
8x18
136
18
1.45
Béné Inox 757132-150
757132-150
Aluminium AS13
150
PN10
154-156
285
240
8x22
161
18
1.70
Béné Inox 757132-200
757132-200
Aluminium AS13
200
PN10
204-208
340
295
8x22
212
20
2.50
Béné Inox 757132-250
757132-250
Aluminium AS13
250
PN10
254-259
395
350
12x22
264
22
3.25
Béné Inox 757132-300
757132-300
Aluminium AS13
300
PN10
304-309
445
400
12x22
315
22
3.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表