目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 55191/55192/55193 - Gasket for cam coupling
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
01 - Raccords à cames
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/01_raccords_a_cames/55191.prj},{NB=bene_inox_955192-40},{REF=955192-40},{MAT=FPM},{DN=40},{DNP=1''1/2},{D1=56},{D2=41},{E=6.4},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[pouces]
D1
[mm]
D2
[mm]
E
[mm]
Béné Inox 955191-15
955191-15
NBR
15
1/2''
26.5
17.5
4
Béné Inox 955191-20
955191-20
NBR
20
3/4''
35
22
5.5
Béné Inox 955191-25
955191-25
NBR
25
1''
40
27
6.4
Béné Inox 955191-32
955191-32
NBR
32
1''1/4
50
35
6.4
Béné Inox 955191-40
955191-40
NBR
40
1''1/2
56
41
6.4
Béné Inox 955191-50
955191-50
NBR
50
2''
67
51
6.4
Béné Inox 955191-65
955191-65
NBR
65
2''1/2
80
60
6.4
Béné Inox 955191-80
955191-80
NBR
80
3''
95
76
6.4
Béné Inox 955191-100
955191-100
NBR
100
4''
124
102
6.4
Béné Inox 955191-150
955191-150
NBR
150
6''
180
153
6.4
Béné Inox 955192-15
955192-15
FPM
15
1/2''
26.5
17.5
4
Béné Inox 955192-20
955192-20
FPM
20
3/4''
35
22
5.5
Béné Inox 955192-25
955192-25
FPM
25
1''
40
27
6.4
Béné Inox 955192-32
955192-32
FPM
32
1''1/4
50
35
6.4
Béné Inox 955192-40
955192-40
FPM
40
1''1/2
56
41
6.4
Béné Inox 955192-50
955192-50
FPM
50
2''
67
51
6.4
Béné Inox 955192-65
955192-65
FPM
65
2''1/2
80
60
6.4
Béné Inox 955192-80
955192-80
FPM
80
3''
95
76
6.4
Béné Inox 955192-100
955192-100
FPM
100
4''
124
102
6.4
Béné Inox 955192-150
955192-150
FPM
150
6''
180
153
6.4
Béné Inox 955193-15
955193-15
EPDM
15
1/2''
26.5
17.5
4
Béné Inox 955193-20
955193-20
EPDM
20
3/4''
35
22
5.5
Béné Inox 955193-25
955193-25
EPDM
25
1''
40
27
6.4
Béné Inox 955193-32
955193-32
EPDM
32
1''1/4
50
35
6.4
Béné Inox 955193-40
955193-40
EPDM
40
1''1/2
56
41
6.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表