目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 5507 - Coupleur douille lisse à collerette - Joint NBR - Inox 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
55 - Raccords rapides
01 - Raccords à cames
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/55_raccords_rapides/01_raccords_a_cames/5507.prj},{NB=bene_inox_455077-40},{REF=455077-40},{MAT=Inox 316},{DN=40},{DNP=1\"1/2},{D1=54},{D2=33},{D3=38.4},{L1=90},{L2=43},{L3=34},{POIDS=0,5},{PPATH=5507/5507_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNP
[Inch]
D1
[mm]
D2
[mm]
D3
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
POIDS
[kg]
Béné Inox 455077-20
455077-20
Inox 316
20
3/4"
32.4
14.5
19.4
75
31
34
0,2
Béné Inox 455077-25
455077-25
Inox 316
25
1"
37.3
21
25.4
80
36
34
0,27
Béné Inox 455077-32
455077-32
Inox 316
32
1"1/4
46
27.5
32.4
85
40
34
0,44
Béné Inox 455077-40
455077-40
Inox 316
40
1"1/2
54
33
38.4
90
43
34
0,5
Béné Inox 455077-50
455077-50
Inox 316
50
2"
63.8
45
50.4
101
48
40
0,63
Béné Inox 455077-65
455077-65
Inox 316
65
2"1/2
76.5
58.5
63.4
114
48
52
0,86
Béné Inox 455077-80
455077-80
Inox 316
80
3"
92.2
70.5
75.4
130
51
56
1,23
Béné Inox 455077-100
455077-100
Inox 316
100
4"
120.3
94
100.3
150
51
80
1,81
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表