目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Model 5271 - Male hose tail with collar - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
52 - Accessoires de tuyauterie
03 - Raccords pour tuyaux souples
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/52_accessoires_de_tuyauterie/03_raccords_pour_tuyaux_souples/5271.prj},{NB=bene_inox_452712-16},{REF=452712-16},{MAT=Inox 316},{DES=1/2\" M x 16 mm. collerette 21 mm},{L1=62},{L2=34.5},{L3=10},{S=27},{POIDS=0.06},{X=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DES
Designation
ⁿ/ₐ
L1
[mm]
L2
[mm]
L3
[mm]
S
[mm]
POIDS
Weight
[kg]
Béné Inox 452711-13
452711-13
Inox 316
1/2" M x 13 mm. flange 20...
58.5
31
10
27
0.06
Béné Inox 452712-16
452712-16
Inox 316
1/2" M x 16 mm. flange 21...
62
34.5
10
27
0.06
Béné Inox 452713-19
452713-19
Inox 316
1/2" M x 19 mm. flange 24...
66
34
10
27
0.10
Béné Inox 452714-25
452714-25
Inox 316
1/2" M x 25 mm. without f...
58
37
10
27
0.10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表