目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50293 - 3 pieces ball valve with ISO flanges (58259) with IP65 electric actuator (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50293.prj},{NB=bene_inox_450293-15B_1},{REF=450293-15B},{TENSION=24V 50Hz},{DN=15},{DNP=1/2\"},{L1=130},{L2=185},{L3=143},{L4=118},{POIDS=3.80},{V=1},{PPATH=50293/50293_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450293-15A
450293-15A
230V 50Hz
15
1/2"
130
185
143
118
3.80
Béné Inox 450293-20A
450293-20A
230V 50Hz
20
3/4"
150
192
143
118
4.70
Béné Inox 450293-25A
450293-25A
230V 50Hz
25
1"
160
202
143
118
5.70
Béné Inox 450293-32A
450293-32A
230V 50Hz
32
1"1/4
180
206
143
118
7.50
Béné Inox 450293-40A
450293-40A
230V 50Hz
40
1"1/2
200
215
143
118
8.90
Béné Inox 450293-50A
450293-50A
230V 50Hz
50
2"
230
245
204
165
14.50
Béné Inox 450293-65A
450293-65A
230V 50Hz
65
2"1/2
290
267
204
165
18.90
Béné Inox 450293-80A
450293-80A
230V 50Hz
80
3"
310
276
204
165
25.00
Béné Inox 450293-15B
450293-15B
24V 50Hz
15
1/2"
130
185
143
118
3.80
Béné Inox 450293-20B
450293-20B
24V 50Hz
20
3/4"
150
192
143
118
4.70
Béné Inox 450293-25B
450293-25B
24V 50Hz
25
1"
160
202
143
118
5.70
Béné Inox 450293-32B
450293-32B
24V 50Hz
32
1"1/4
180
206
143
118
7.50
Béné Inox 450293-40B
450293-40B
24V 50Hz
40
1"1/2
200
215
143
118
8.90
Béné Inox 450293-15C
450293-15C
24V DC
15
1/2"
75
185
143
118
3.80
Béné Inox 450293-20C
450293-20C
24V DC
20
3/4"
80
192
143
118
4.70
Béné Inox 450293-25C
450293-25C
24V DC
25
1"
90
202
143
118
5.70
Béné Inox 450293-32C
450293-32C
24V DC
32
1"1/4
110
206
143
118
7.50
Béné Inox 450293-40C
450293-40C
24V DC
40
1"1/2
120
215
143
118
8.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表