目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50241 - 3 ways flanged ball valve with T bore (58227) with aluminium pneumatic actuator (50800)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50241.prj},{NB=bene_inox_450241-100SE_1},{REF=450241-100SE},{TYPE=Simple effet},{DN=100},{DNP=4\"},{L1=352},{L2=309},{L3=347},{L4=151},{POIDS=83.80},{V=1},{X=9},{PPATH=50240/50240_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
TYPE
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450241-15SE
450241-15SE
Simple effet
15
1/2"
150
125
148
72
7.50
Béné Inox 450241-20SE
450241-20SE
Simple effet
20
3/4"
165
142
164
84
9.00
Béné Inox 450241-25SE
450241-25SE
Simple effet
25
1"
181
153
164
84
10.50
Béné Inox 450241-32SE
450241-32SE
Simple effet
32
1"1/4
190
157
164
84
12.50
Béné Inox 450241-40SE
450241-40SE
Simple effet
40
1"1/2
212
188
208
96
16.45
Béné Inox 450241-50SE
450241-50SE
Simple effet
50
2"
230
195
208
96
25.45
Béné Inox 450241-65SE
450241-65SE
Simple effet
65
2"1/2
290
235
268
123
37.50
Béné Inox 450241-80SE
450241-80SE
Simple effet
80
3"
310
247
268
123
52.50
Béné Inox 450241-100SE
450241-100SE
Simple effet
100
4"
352
309
347
151
83.80
Béné Inox 450241-15DE
450241-15DE
Double effet
15
1/2"
150
125
148
72
7.50
Béné Inox 450241-20DE
450241-20DE
Double effet
20
3/4"
165
129
148
72
8.50
Béné Inox 450241-25DE
450241-25DE
Double effet
25
1"
181
153
164
84
10.50
Béné Inox 450241-32DE
450241-32DE
Double effet
32
1"1/4
190
157
164
84
12.50
Béné Inox 450241-40DE
450241-40DE
Double effet
40
1"1/2
212
188
208
96
16.45
Béné Inox 450241-50DE
450241-50DE
Double effet
50
2"
230
195
208
96
25.45
Béné Inox 450241-65DE
450241-65DE
Double effet
65
2"1/2
290
223
248
108
35.90
Béné Inox 450241-80DE
450241-80DE
Double effet
80
3"
310
247
268
123
52.50
Béné Inox 450241-100DE
450241-100DE
Double effet
100
4"
352
309
347
151
83.80
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表