目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50086 - Wafer ball valve for ISO flanges (58249) with Failsafe ATEX IP68 electric actuator (50849)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50086.prj},{NB=bene_inox_450086-80A_1},{REF=450086-80A},{TENSION=100-230V 50/60 Hz et 100-350V DC},{V=1},{DN=80},{DNPOUCES=3\"},{L1=205},{L2=285},{L3=151},{L4=128},{TEMPS=23},{POIDS=13.90},{PPATH=50086/50086_asmtpl.prj},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Référence
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
Nominal diameter
[mm]
DNPOUCES
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
TEMPS
Temps manoeuvre (90°)
[s]
POIDS
[kg]
Béné Inox 450086-8A
450086-8A
100-230V 50/60 Hz et 100-...
8
1/4"
75
194
136
92
11
1.52
Béné Inox 450086-10A
450086-10A
100-230V 50/60 Hz et 100-...
10
3/8"
75
194
136
92
11
1.52
Béné Inox 450086-15A
450086-15A
100-230V 50/60 Hz et 100-...
15
1/2"
75
194
136
92
11
1.58
Béné Inox 450086-20A
450086-20A
100-230V 50/60 Hz et 100-...
20
3/4"
80
201
136
92
12
1.82
Béné Inox 450086-25A
450086-25A
100-230V 50/60 Hz et 100-...
25
1"
90
211
136
92
12
2.27
Béné Inox 450086-32A1
450086-32A1
100-230V 50/60 Hz et 100-...
32
1"1/4
110
215
136
92
26
2.90
Béné Inox 450086-32A2
450086-32A2
100-230V 50/60 Hz et 100-...
32
1"1/4
110
239
151
128
7
4.00
Béné Inox 450086-40A1
450086-40A1
100-230V 50/60 Hz et 100-...
40
1"1/2
120
224
136
92
26
3.75
Béné Inox 450086-40A2
450086-40A2
100-230V 50/60 Hz et 100-...
40
1"1/2
120
248
151
128
7
4.85
Béné Inox 450086-50A
450086-50A
100-230V 50/60 Hz et 100-...
50
2"
140
254
151
128
12
6.50
Béné Inox 450086-65A
450086-65A
100-230V 50/60 Hz et 100-...
65
2"1/2
185
276
151
128
12
10.60
Béné Inox 450086-80A
450086-80A
100-230V 50/60 Hz et 100-...
80
3"
205
285
151
128
23
13.90
Béné Inox 450086-8B
450086-8B
15-30V 50/60 Hz et 12-48V...
8
1/4"
75
194
136
92
11
1.52
Béné Inox 450086-10B
450086-10B
15-30V 50/60 Hz et 12-48V...
10
3/8"
75
194
136
92
11
1.52
Béné Inox 450086-15B
450086-15B
15-30V 50/60 Hz et 12-48V...
15
1/2"
75
194
136
92
11
1.58
Béné Inox 450086-20B
450086-20B
15-30V 50/60 Hz et 12-48V...
20
3/4"
80
201
136
92
12
1.82
Béné Inox 450086-25B
450086-25B
15-30V 50/60 Hz et 12-48V...
25
1"
90
211
136
92
12
2.27
Béné Inox 450086-32B1
450086-32B1
15-30V 50/60 Hz et 12-48V...
32
1"1/4
110
215
136
92
24
2.90
Béné Inox 450086-32B2
450086-32B2
15-30V 50/60 Hz et 12-48V...
32
1"1/4
110
239
151
128
7
4.00
Béné Inox 450086-40B1
450086-40B1
15-30V 50/60 Hz et 12-48V...
40
1"1/2
120
224
136
92
24
3.75
Béné Inox 450086-40B2
450086-40B2
15-30V 50/60 Hz et 12-48V...
40
1"1/2
120
248
151
128
7
4.85
Béné Inox 450086-50B
450086-50B
15-30V 50/60 Hz et 12-48V...
50
2"
140
254
151
128
12
6.50
Béné Inox 450086-65B
450086-65B
15-30V 50/60 Hz et 12-48V...
65
2"1/2
185
276
151
128
12
10.60
Béné Inox 450086-80B
450086-80B
15-30V 50/60 Hz et 12-48V...
80
3"
205
285
151
128
22
13.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表