目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 50076 - 3 pieces F/F ball valve (58183) with IP65 electric actuator (50835)
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
50 - Vannes motorisées
01_vannes_boules
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/50_vannes_motorisees/01_vannes_boules/50076.prj},{NB=bene_inox_450076-10B_1},{REF=450076-10B},{TENSION=24V 50Hz},{DN=10},{DNP=3/8\"},{L1=75},{L2=185},{L3=143},{L4=118},{POIDS=2.12},{V=1},{PPATH=50076/50076_asmtpl.prj},{X=2},{MAT=Inox 316},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
REF
Reference
ⁿ/ₐ
TENSION
ⁿ/ₐ
DN
[mm]
DNP
[Pouces]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
POIDS
[Kg]
Béné Inox 450076-8A
450076-8A
230V 50Hz
8
1/4"
75
185
143
118
2.12
Béné Inox 450076-10A
450076-10A
230V 50Hz
10
3/8"
75
185
143
118
2.12
Béné Inox 450076-15A
450076-15A
230V 50Hz
15
1/2"
75
185
143
118
2.18
Béné Inox 450076-20A
450076-20A
230V 50Hz
20
3/4"
80
192
143
118
2.42
Béné Inox 450076-25A
450076-25A
230V 50Hz
25
1"
90
202
143
118
2.87
Béné Inox 450076-32A
450076-32A
230V 50Hz
32
1"1/4
110
206
143
118
3.50
Béné Inox 450076-40A
450076-40A
230V 50Hz
40
1"1/2
120
215
143
118
4.35
Béné Inox 450076-50A
450076-50A
230V 50Hz
50
2"
140
245
204
165
8.60
Béné Inox 450076-65A
450076-65A
230V 50Hz
65
2"1/2
185
267
204
165
12.70
Béné Inox 450076-80A
450076-80A
230V 50Hz
80
3"
205
276
204
165
16.00
Béné Inox 450076-8B
450076-8B
24V 50Hz
8
1/4"
75
185
143
118
2.12
Béné Inox 450076-10B
450076-10B
24V 50Hz
10
3/8"
75
185
143
118
2.12
Béné Inox 450076-15B
450076-15B
24V 50Hz
15
1/2"
75
185
143
118
2.18
Béné Inox 450076-20B
450076-20B
24V 50Hz
20
3/4"
80
192
143
118
2.42
Béné Inox 450076-25B
450076-25B
24V 50Hz
25
1"
90
202
143
118
2.87
Béné Inox 450076-32B
450076-32B
24V 50Hz
32
1"1/4
110
206
143
118
3.50
Béné Inox 450076-40B
450076-40B
24V 50Hz
40
1"1/2
120
215
143
118
4.35
Béné Inox 450076-8C
450076-8C
24V DC
8
1/4"
75
185
143
118
2.12
Béné Inox 450076-10C
450076-10C
24V DC
10
3/8"
75
185
143
118
2.12
Béné Inox 450076-15C
450076-15C
24V DC
15
1/2"
75
185
143
118
2.18
Béné Inox 450076-20C
450076-20C
24V DC
20
3/4"
80
192
143
118
2.42
Béné Inox 450076-25C
450076-25C
24V DC
25
1"
90
202
143
118
2.87
Béné Inox 450076-32C
450076-32C
24V DC
32
1"1/4
110
206
143
118
3.50
Béné Inox 450076-40C
450076-40C
24V DC
40
1"1/2
120
215
143
118
4.35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58813/58815 - Y filter - Female / female BSP or NPT - Stainless stee...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 50072 - 3 pieces BW ball valve (58192) with aluminium pneumatic actu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50078 - 3 pieces BW ball valve (58192) with IP65 electric actuator (...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58523/58525 - Needle valve - Female / Female BSP or NPT - Stainless ...
BENE INOX - Stainless steel valves, pipes and fittings
24.03.2021
Modèle 50085 - 3-piece ball valve F/F (58183) with electric actuator IP66 (...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50077 - 3 pieces SW ball valve (58191) with IP65 electric actuator (...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 50293 - 3 pieces ball valve with ISO flanges (58259) with IP65 elect...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Model 5211 - Welding nipple - Stainless steel 316L
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Model 50510 - Butterfly valve with cast iron body - stainless steel butterf...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Modèle 58113 - 1 piece ball valve - Female / female BSP - Reduced bore - Lo...
BENE INOX - Stainless steel valves, pipes and fittings
14.04.2021
YP BALL VALVE (TS)-JIS
SEKISUI
09.02.2021
Model 5248 - Threaded tee (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5221 - Hexagonal nipple - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
10.05.2024
Modèle 50109 - 3 pieces F/F ball valve (58183) with ATEX IP68 electric actu...
BENE INOX - Stainless steel valves, pipes and fittings
26.05.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表