目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41131 - 30° Male / Female elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41131.prj},{NB=bene_inox_641131-28},{REF=641131-28},{TUBE=28.0},{A=24},{H=54},{L=47},{Z=23},{POIDS=0.108},{C=37.300},{E=6.500},{D1=28.400},{D2=31.700},{D3=29.300},{L1=15.840},{L2=33.000},{L3=83.000},{A1=25.000},{L1BIS=32.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
TUBE
Dia. ext.tube
[mm]
A
[mm]
H
[mm]
L
[mm]
Z
[mm]
POIDS
[kg]
Béné Inox 641131-15
641131-15
15.0
20
48
42
15
0.047
Béné Inox 641131-18
641131-18
18.0
21
43
36
15
0.054
Béné Inox 641131-22
641131-22
22.0
21
58
53
20
0.078
Béné Inox 641131-28
641131-28
28.0
24
54
47
23
0.108
Béné Inox 641131-35
641131-35
35.0
27
65
62
35
0.163
Béné Inox 641131-42
641131-42
42.0
32
75
71
39
0.227
Béné Inox 641131-54
641131-54
54.0
38
81
76
39
0.318
Béné Inox 641131-76
641131-76
76.1
55
120
113
58
0.887
Béné Inox 641131-88
641131-88
88.9
64
120
112
53
1.039
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表