目錄: BENE INOX - Stainless steel valves, pipes and fittings
Created: 21.01.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Stainless steel valves, pipes and fittings
Modèle 41102 - 90° Male / Female adjustment elbow to press - M type
BENE INOX - Stainless steel valves, pipes and fittings
01 - Industrie
41 - Raccords à sertir
inox
Powered by
CAD模型選擇
{bene_inox_raccords/01_industrie/41_raccords_a_sertir/inox/41102.prj},{NB=bene_inox_641102-28},{REF=641102-28},{TUBE=28},{A=24},{L=83},{Z=59},{POIDS=0.160},{C=37.300},{E=6.500},{D1=28.400},{D2=31.700},{D3=29.300},{L1=25.000},{L2=33.000},{L3=83.000},{A1=25.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Référence
ⁿ/ₐ
TUBE
Dia. ext.tube
[mm]
A
[mm]
L
[mm]
Z
[mm]
POIDS
[kg]
Béné Inox 641102-15
641102-15
15
20
56
36
0.058
Béné Inox 641102-18
641102-18
18
21
61
40
0.077
Béné Inox 641102-22
641102-22
22
21
72
51
0.115
Béné Inox 641102-28
641102-28
28
24
83
59
0.160
Béné Inox 641102-35
641102-35
35
27
93
66
0.219
Béné Inox 641102-42
641102-42
42
32
108
76
0.308
Béné Inox 641102-54
641102-54
54
38
125
87
0.458
Béné Inox 641102-76
641102-76
76
55
180
125
1.243
Béné Inox 641102-88
641102-88
89
64
191
127
1.527
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表