目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 232085 - Serrure batteuse avec indexation - Inox - Caré 8x8
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Locks and handles
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/fermeture_poignee/232085_8x8.prj},{NB=bene_inox_232085-8X8_0},{REF=232085-8X8},{POS=0},{CARRE=8x8},{H1=80},{H2=66},{H3=17.5},{H4=25.8},{H5=7},{L1=19},{L2=29},{L3=8},{L4=3},{D1=6.5},{INFOS=INFOTEXTE},{PPATH=232085/232085/232085/232085_sbl.prj},{WEB=https://composants.emile-maurin.fr}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
CARRE
[mm]
Béné Inox 232085-8X8
232085-8X8
8x8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表