目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 432045 - Charnière marine - Inox 316
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/432045.prj},{NB=bene_inox_432045-30X101},{REF=432045-30X101},{AXB=30 x 101},{C=2},{D=5},{S=6.7},{NBR=4},{A=30},{B=101},{PPATH=432045/432045_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
AXB
ⁿ/ₐ
C
[mm]
D
[mm]
S
[mm]
NBR
ⁿ/ₐ
Béné Inox 432045-30X101
432045-30X101
30 x 101
2
5
6.7
4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表