目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 432044 - Charnière marine - Inox 316
BENE INOX - Visserie et boulonnerie - Eléments de fixation
serie_32
Hinges
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_32/charniere/432044.prj},{NB=bene_inox_432044-36X76},{REF=432044-36X76},{AXB=36 x 76},{C=2},{D=4},{S=6.7},{NBR=6},{A=36},{B=76},{PPATH=432044/432044_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
REF
Référence
ⁿ/ₐ
AXB
ⁿ/ₐ
C
[mm]
D
[mm]
S
[mm]
NBR
ⁿ/ₐ
Béné Inox 432044-36X76
432044-36X76
36 x 76
2
4
6.7
6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表