目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 725111 - Hexagon head screw - partial threaded - Aluminium P60 - DIN 931
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 25 - Aluminum fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_25/725111.prj},{NB=bene_inox_725111-12X80},{REF=725111-12X80},{DXL=M12 x 80},{MAT=Aluminium P60},{D=12},{L=80},{S=19},{K=7.5},{P=1.750},{IDNR=},{D3=9.853},{LG=50.000},{DA=13.700},{C=0.600},{DW=16.630},{R=0.600},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
K
[mm]
P
Pas
[mm]
Béné Inox 725111-10X40
725111-10X40
M10 x 40
Aluminium P60
10
40
17
6.4
1.500
Béné Inox 725111-10X45
725111-10X45
M10 x 45
Aluminium P60
10
45
17
6.4
1.500
Béné Inox 725111-10X50
725111-10X50
M10 x 50
Aluminium P60
10
50
17
6.4
1.500
Béné Inox 725111-10X60
725111-10X60
M10 x 60
Aluminium P60
10
60
17
6.4
1.500
Béné Inox 725111-10X70
725111-10X70
M10 x 70
Aluminium P60
10
70
17
6.4
1.500
Béné Inox 725111-10X100
725111-10X100
M10 x 100
Aluminium P60
10
100
17
6.4
1.500
Béné Inox 725111-12X40
725111-12X40
M12 x 40
Aluminium P60
12
40
19
7.5
1.750
Béné Inox 725111-12X45
725111-12X45
M12 x 45
Aluminium P60
12
45
19
7.5
1.750
Béné Inox 725111-12X50
725111-12X50
M12 x 50
Aluminium P60
12
50
19
7.5
1.750
Béné Inox 725111-12X60
725111-12X60
M12 x 60
Aluminium P60
12
60
19
7.5
1.750
Béné Inox 725111-12X65
725111-12X65
M12 x 65
Aluminium P60
12
65
19
7.5
1.750
Béné Inox 725111-12X75
725111-12X75
M12 x 75
Aluminium P60
12
75
19
7.5
1.750
Béné Inox 725111-12X80
725111-12X80
M12 x 80
Aluminium P60
12
80
19
7.5
1.750
Béné Inox 725111-12X90
725111-12X90
M12 x 90
Aluminium P60
12
90
19
7.5
1.750
Béné Inox 725111-14X50
725111-14X50
M14 x 50
Aluminium P60
14
50
22
8.8
2.000
Béné Inox 725111-14X55
725111-14X55
M14 x 55
Aluminium P60
14
50
22
8.8
2.000
Béné Inox 725111-14X60
725111-14X60
M14 x 60
Aluminium P60
14
70
22
8.8
2.000
Béné Inox 725111-14X65
725111-14X65
M14 x 65
Aluminium P60
14
65
22
8.8
2.000
Béné Inox 725111-14X70
725111-14X70
M14 x 70
Aluminium P60
14
70
22
8.8
2.000
Béné Inox 725111-14X80
725111-14X80
M14 x 80
Aluminium P60
14
80
22
8.8
2.000
Béné Inox 725111-14X90
725111-14X90
M14 x 90
Aluminium P60
14
90
22
8.8
2.000
Béné Inox 725111-14X100
725111-14X100
M14 x 100
Aluminium P60
14
100
22
8.8
2.000
Béné Inox 725111-14X110
725111-14X110
M14 x 110
Aluminium P60
14
110
22
8.8
2.000
Béné Inox 725111-14X120
725111-14X120
M14 x 120
Aluminium P60
14
120
22
8.8
2.000
Béné Inox 725111-16X60
725111-16X60
M16 x 60
Aluminium P60
16
60
24
10.0
2.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表