目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 924840 - Flat washer - Plastic P.A 6.6 - DIN 125
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 24 - Plastic fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_24/924840.prj},{NB=bene_inox_924840-8},{REF=924840-8},{MAT=PA 6.6},{D=8.0},{D1=8.4},{D2=16.0},{S=1.6},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
Béné Inox 924840-3
924840-3
PA 6.6
3.0
3.2
7.0
0.5
Béné Inox 924840-4
924840-4
PA 6.6
4.0
4.3
9.0
0.8
Béné Inox 924840-5
924840-5
PA 6.6
5.0
5.3
10.0
1.0
Béné Inox 924840-6
924840-6
PA 6.6
6.0
6.4
12.5
1.6
Béné Inox 924840-8
924840-8
PA 6.6
8.0
8.4
16.0
1.6
Béné Inox 924840-10
924840-10
PA 6.6
10.0
10.5
20.0
2.0
Béné Inox 924840-12
924840-12
PA 6.6
12.0
13.0
24.0
2.5
Béné Inox 924840-14
924840-14
PA 6.6
14.0
15.0
28.0
2.5
Béné Inox 924840-16
924840-16
PA 6.6
16.0
17.0
30.0
3.0
Béné Inox 924840-20
924840-20
PA 6.6
20.0
21.0
37.0
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表