目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 924800 - Hexagon head screw - Plastic P.A 6.6 - DIN 933
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 24 - Plastic fasteners
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_24/924800.prj},{NB=bene_inox_924800-6X20},{REF=924800-6X20},{DXL=M6 x 20},{MAT=PA 6.6},{D=6},{L=20},{S=10.0},{K=4.0},{P=1.000},{D3=4.773},{A=3.000},{C=0.500},{DA=6.800},{DW=8.880},{E=11.050},{R=0.250},{IDNR=},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
S
[mm]
K
[mm]
P
[mm]
Béné Inox 924800-4X6
924800-4X6
M4 x 6
PA 6.6
4
6
7.0
2.8
0.700
Béné Inox 924800-4X8
924800-4X8
M4 x 8
PA 6.6
4
8
7.0
2.8
0.700
Béné Inox 924800-4X10
924800-4X10
M4 x 10
PA 6.6
4
10
7.0
2.8
0.700
Béné Inox 924800-4X12
924800-4X12
M4 x 12
PA 6.6
4
12
7.0
2.8
0.700
Béné Inox 924800-4X16
924800-4X16
M4 x 16
PA 6.6
4
16
7.0
2.8
0.700
Béné Inox 924800-4X20
924800-4X20
M4 x 20
PA 6.6
4
20
7.0
2.8
0.700
Béné Inox 924800-4X25
924800-4X25
M4 x 25
PA 6.6
4
25
7.0
2.8
0.700
Béné Inox 924800-4X30
924800-4X30
M4 x 30
PA 6.6
4
30
7.0
2.8
0.700
Béné Inox 924800-5X10
924800-5X10
M5 x 10
PA 6.6
5
10
8.0
3.5
0.800
Béné Inox 924800-5X12
924800-5X12
M5 x 12
PA 6.6
5
12
8.0
3.5
0.800
Béné Inox 924800-5X16
924800-5X16
M5 x 16
PA 6.6
5
16
8.0
3.5
0.800
Béné Inox 924800-5X20
924800-5X20
M5 x 20
PA 6.6
5
20
8.0
3.5
0.800
Béné Inox 924800-5X25
924800-5X25
M5 x 25
PA 6.6
5
25
8.0
3.5
0.800
Béné Inox 924800-5X30
924800-5X30
M5 x 30
PA 6.6
5
30
8.0
3.5
0.800
Béné Inox 924800-5X40
924800-5X40
M5 x 40
PA 6.6
5
40
8.0
3.5
0.800
Béné Inox 924800-5X50
924800-5X50
M5 x 50
PA 6.6
5
50
8.0
3.5
0.800
Béné Inox 924800-6X10
924800-6X10
M6 x 10
PA 6.6
6
10
10.0
4.0
1.000
Béné Inox 924800-6X12
924800-6X12
M6 x 12
PA 6.6
6
12
10.0
4.0
1.000
Béné Inox 924800-6X16
924800-6X16
M6 x 16
PA 6.6
6
16
10.0
4.0
1.000
Béné Inox 924800-6X20
924800-6X20
M6 x 20
PA 6.6
6
20
10.0
4.0
1.000
Béné Inox 924800-6X25
924800-6X25
M6 x 25
PA 6.6
6
25
10.0
4.0
1.000
Béné Inox 924800-6X30
924800-6X30
M6 x 30
PA 6.6
6
30
10.0
4.0
1.000
Béné Inox 924800-6X40
924800-6X40
M6 x 40
PA 6.6
6
40
10.0
4.0
1.000
Béné Inox 924800-6X50
924800-6X50
M6 x 50
PA 6.6
6
50
10.0
4.0
1.000
Béné Inox 924800-6X60
924800-6X60
M6 x 60
PA 6.6
6
60
10.0
4.0
1.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表