目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 222808 - Self tapping security screw flat head six lobes recess with pin - Stainless steel A2
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 22 - Security pins and driver bits
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_22/a2/222808.prj},{NB=bene_inox_222808-4,2X19},{REF=222808-4,2X19},{MAT=Acier inoxydable A2},{D=4.2},{P=1.400},{D3=3.100},{L=19},{C1=0.550},{DK=8.0},{K=3.30},{TXA=3.940},{C=4.150},{ALPHA=150.000},{T=1.250},{EMP=2},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
[mm]
L
[mm]
DK
[mm]
K
[mm]
EMP
Empreinte n°
ⁿ/ₐ
Béné Inox 222808-3,5X13
222808-3,5X13
3.5x13
Acier inoxydable A2
3.5
13
7.7
3.00
2
Béné Inox 222808-3,5X16
222808-3,5X16
3.5x16
Acier inoxydable A2
3.5
16
7.7
3.00
2
Béné Inox 222808-3,5X19
222808-3,5X19
3.5x19
Acier inoxydable A2
3.5
19
7.7
3.00
2
Béné Inox 222808-3,5X25
222808-3,5X25
3.5x25
Acier inoxydable A2
3.5
25
7.7
3.00
2
Béné Inox 222808-3,5X32
222808-3,5X32
3.5x32
Acier inoxydable A2
3.5
32
7.7
3.00
2
Béné Inox 222808-3,5X38
222808-3,5X38
3.5x38
Acier inoxydable A2
3.5
38
7.7
3.00
2
Béné Inox 222808-4,2X13
222808-4,2X13
4.2x13
Acier inoxydable A2
4.2
13
8.0
3.30
2
Béné Inox 222808-4,2X16
222808-4,2X16
4.2x16
Acier inoxydable A2
4.2
16
8.0
3.30
2
Béné Inox 222808-4,2X19
222808-4,2X19
4.2x19
Acier inoxydable A2
4.2
19
8.0
3.30
2
Béné Inox 222808-4,2X25
222808-4,2X25
4.2x25
Acier inoxydable A2
4.2
25
8.0
3.30
2
Béné Inox 222808-4,2X32
222808-4,2X32
4.2x32
Acier inoxydable A2
4.2
32
8.0
3.30
2
Béné Inox 222808-4,2X38
222808-4,2X38
4.2x38
Acier inoxydable A2
4.2
38
8.0
3.30
2
Béné Inox 222808-4,8X13
222808-4,8X13
4.8x13
Acier inoxydable A2
4.8
13
10.3
4.00
2
Béné Inox 222808-4,8X19
222808-4,8X19
4.8x19
Acier inoxydable A2
4.8
19
10.3
4.00
2
Béné Inox 222808-4,8X25
222808-4,8X25
4.8x25
Acier inoxydable A2
4.8
25
10.3
4.00
2
Béné Inox 222808-4,8X32
222808-4,8X32
4.8x32
Acier inoxydable A2
4.8
32
10.3
4.00
2
Béné Inox 222808-4,8X38
222808-4,8X38
4.8x38
Acier inoxydable A2
4.8
38
10.3
4.00
2
Béné Inox 222808-4,8X50
222808-4,8X50
4.8x50
Acier inoxydable A2
4.8
50
10.3
4.00
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表