目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 416511 - Rondelle plate large découpée - DIN 9021 - ISO 7093
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a4/416511.prj},{NB=bene_inox_416511-10},{REF=416511-10},{MAT=Acier inoxydable A4},{NENN=10.500},{D=10.0},{D1=10.5},{D2=29.48},{S=2.5},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
ⁿ/ₐ
D1
Inside Diameter
[mm]
D2
Outer diameter
[mm]
S
Height
[mm]
Béné Inox 416511-2,5
416511-2,5
Acier inoxydable A4
2.5
2.7
8.00
0.8
Béné Inox 416511-3
416511-3
Acier inoxydable A4
3.0
3.2
8.64
0.8
Béné Inox 416511-4
416511-4
Acier inoxydable A4
4.0
4.3
11.57
1.0
Béné Inox 416511-5
416511-5
Acier inoxydable A4
5.0
5.3
14.57
1.2
Béné Inox 416511-6
416511-6
Acier inoxydable A4
6.0
6.4
17.57
1.6
Béné Inox 416511-8
416511-8
Acier inoxydable A4
8.0
8.4
23.48
2.0
Béné Inox 416511-10
416511-10
Acier inoxydable A4
10.0
10.5
29.48
2.5
Béné Inox 416511-12
416511-12
Acier inoxydable A4
12.0
13.0
36.38
3.0
Béné Inox 416511-14
416511-14
Acier inoxydable A4
14.0
15.0
43.38
3.0
Béné Inox 416511-16
416511-16
Acier inoxydable A4
16.0
17.0
49.38
3.0
Béné Inox 416511-18
416511-18
Acier inoxydable A4
18.0
20.0
54.10
4.0
Béné Inox 416511-20
416511-20
Acier inoxydable A4
20.0
22.0
58.10
4.0
Béné Inox 416511-24
416511-24
Acier inoxydable A4
22.0
26.0
72.00
5.0
Béné Inox 416511-30
416511-30
Acier inoxydable A4
28.0
33.0
92.00
6.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表