目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 216514 - Serrated lock washer internal teeth - Stainless steel A2 - DIN 6798 J - NF E 27-625
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 16 - Washers
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_16/a2/216514.prj},{NB=bene_inox_216514-10},{REF=216514-10},{MAT=Acier inoxydable A2},{D=10.0},{DA=10.500},{DW=16.000},{H=0.900},{N=16.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
Béné Inox 216514-2
216514-2
Acier inoxydable A2
2.0
Béné Inox 216514-2,5
216514-2,5
Acier inoxydable A2
2.5
Béné Inox 216514-3
216514-3
Acier inoxydable A2
3.0
Béné Inox 216514-4
216514-4
Acier inoxydable A2
4.0
Béné Inox 216514-5
216514-5
Acier inoxydable A2
5.0
Béné Inox 216514-6
216514-6
Acier inoxydable A2
6.0
Béné Inox 216514-8
216514-8
Acier inoxydable A2
8.0
Béné Inox 216514-10
216514-10
Acier inoxydable A2
10.0
Béné Inox 216514-12
216514-12
Acier inoxydable A2
12.0
Béné Inox 216514-14
216514-14
Acier inoxydable A2
14.0
Béné Inox 216514-16
216514-16
Acier inoxydable A2
16.0
Béné Inox 216514-18
216514-18
Acier inoxydable A2
18.0
Béné Inox 216514-20
216514-20
Acier inoxydable A2
20.0
Béné Inox 216514-24
216514-24
Acier inoxydable A2
24.0
Béné Inox 216514-27
216514-27
Acier inoxydable A2
27.0
Béné Inox 216514-30
216514-30
Acier inoxydable A2
30.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表