目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 215616 - Thin square nut - Stainless steel A2 - DIN 562
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 15 - Nuts
Inox A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_15/a2/215616.prj},{NB=bene_inox_215616-5},{REF=215616-5},{MAT=Inox A2},{D=M 5},{DX=5},{D1=4.134},{P=0.800},{H=2.7},{S=8.0},{S1=8.0},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Référence
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
-
ⁿ/ₐ
H
Overall hight
[mm]
S
Across-flats-dimension
[mm]
Béné Inox 215616-3
215616-3
Inox A2
M 3
1.8
5.5
Béné Inox 215616-4
215616-4
Inox A2
M 4
2.2
7.0
Béné Inox 215616-5
215616-5
Inox A2
M 5
2.7
8.0
Béné Inox 215616-6
215616-6
Inox A2
M 6
3.2
10.0
Béné Inox 215616-8
215616-8
Inox A2
M 8
4.0
13.0
Béné Inox 215616-10
215616-10
Inox A2
M10
5.0
17.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表