目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 410209 - Slotted raised countersunk head screw - Stainless steel A4 - DIN 964 - ISO 2010
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A4
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a4/410209.prj},{NB=bene_inox_410209-5X90},{REF=410209-5X90},{DXL=5x90},{MAT=Acier inoxydable A4},{D=5},{L=90},{D3=4.019},{P=0.800},{A=1.600},{B=38.000},{DK=9.300},{F=1.200},{K=2.70},{N=1.200},{R=1.300},{RF=9.500},{T=2.400},{X=2.000},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Screw nominal diameter
[mm]
L
Length
[mm]
K
Head height
[mm]
Béné Inox 410209-3X6
410209-3X6
3x6
Acier inoxydable A4
3
6
1.65
Béné Inox 410209-3X8
410209-3X8
3x8
Acier inoxydable A4
3
8
1.65
Béné Inox 410209-3X10
410209-3X10
3x10
Acier inoxydable A4
3
10
1.65
Béné Inox 410209-3X12
410209-3X12
3x12
Acier inoxydable A4
3
12
1.65
Béné Inox 410209-3X16
410209-3X16
3x16
Acier inoxydable A4
3
16
1.65
Béné Inox 410209-3X20
410209-3X20
3x20
Acier inoxydable A4
3
20
1.65
Béné Inox 410209-3X25
410209-3X25
3x25
Acier inoxydable A4
3
25
1.65
Béné Inox 410209-3X30
410209-3X30
3x30
Acier inoxydable A4
3
30
1.65
Béné Inox 410209-3X35
410209-3X35
3x35
Acier inoxydable A4
3
35
1.65
Béné Inox 410209-3X40
410209-3X40
3x40
Acier inoxydable A4
3
40
1.65
Béné Inox 410209-4X6
410209-4X6
4x6
Acier inoxydable A4
4
6
2.70
Béné Inox 410209-4X8
410209-4X8
4x8
Acier inoxydable A4
4
8
2.70
Béné Inox 410209-4X10
410209-4X10
4x10
Acier inoxydable A4
4
10
2.70
Béné Inox 410209-4X12
410209-4X12
4x12
Acier inoxydable A4
4
12
2.70
Béné Inox 410209-4X16
410209-4X16
4x16
Acier inoxydable A4
4
16
2.70
Béné Inox 410209-4X20
410209-4X20
4x20
Acier inoxydable A4
4
20
2.70
Béné Inox 410209-4X25
410209-4X25
4x25
Acier inoxydable A4
4
25
2.70
Béné Inox 410209-4X30
410209-4X30
4x30
Acier inoxydable A4
4
30
2.70
Béné Inox 410209-4X35
410209-4X35
4x35
Acier inoxydable A4
4
35
2.70
Béné Inox 410209-4X40
410209-4X40
4x40
Acier inoxydable A4
4
40
2.70
Béné Inox 410209-4X50
410209-4X50
4x50
Acier inoxydable A4
4
50
2.70
Béné Inox 410209-4X60
410209-4X60
4x60
Acier inoxydable A4
4
60
2.70
Béné Inox 410209-5X8
410209-5X8
5x8
Acier inoxydable A4
5
8
2.70
Béné Inox 410209-5X10
410209-5X10
5x10
Acier inoxydable A4
5
10
2.70
Béné Inox 410209-5X12
410209-5X12
5x12
Acier inoxydable A4
5
12
2.70
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表