目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210220 - Hexagon socket head cap screw with low head - Stainless steel A2 - DIN 7984
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A2
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a2/210220.prj},{NB=bene_inox_210220-4X40},{REF=210220-4X40},{DXL=4x40},{MAT=Acier inoxydable A2},{IDNR=},{NENN=M4x40},{D=4},{L=40},{LG=27.000},{LS=22.500},{D3=3.141},{P=0.700},{S=2.5},{DK=7.0},{K=2.8},{R=0.200},{T=2.300},{V=0.400},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Référence
ⁿ/ₐ
DXL
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Length
[mm]
S
Width across flats
[mm]
DK
Diameter of the head
[mm]
K
Height of the head
[mm]
B
[mm]
Béné Inox 210220-3X6
210220-3X6
3x6
Acier inoxydable A2
3
6
2.0
5.5
2.0
L
Béné Inox 210220-3X8
210220-3X8
3x8
Acier inoxydable A2
3
8
2.0
5.5
2.0
L
Béné Inox 210220-3X10
210220-3X10
3x10
Acier inoxydable A2
3
10
2.0
5.5
2.0
L
Béné Inox 210220-3X12
210220-3X12
3x12
Acier inoxydable A2
3
12
2.0
5.5
2.0
L
Béné Inox 210220-3X16
210220-3X16
3x16
Acier inoxydable A2
3
16
2.0
5.5
2.0
12
Béné Inox 210220-3X20
210220-3X20
3x20
Acier inoxydable A2
3
20
2.0
5.5
2.0
12
Béné Inox 210220-3X25
210220-3X25
3x25
Acier inoxydable A2
3
25
2.0
5.5
2.0
12
Béné Inox 210220-3X30
210220-3X30
3x30
Acier inoxydable A2
3
30
2.0
5.5
2.0
12
Béné Inox 210220-4X12
210220-4X12
4x12
Acier inoxydable A2
4
12
2.5
7.0
2.8
L
Béné Inox 210220-4X16
210220-4X16
4x16
Acier inoxydable A2
4
16
2.5
7.0
2.8
14
Béné Inox 210220-4X20
210220-4X20
4x20
Acier inoxydable A2
4
20
2.5
7.0
2.8
14
Béné Inox 210220-4X25
210220-4X25
4x25
Acier inoxydable A2
4
25
2.5
7.0
2.8
14
Béné Inox 210220-4X30
210220-4X30
4x30
Acier inoxydable A2
4
30
2.5
7.0
2.8
14
Béné Inox 210220-4X35
210220-4X35
4x35
Acier inoxydable A2
4
35
2.5
7.0
2.8
14
Béné Inox 210220-4X40
210220-4X40
4x40
Acier inoxydable A2
4
40
2.5
7.0
2.8
14
Béné Inox 210220-5X16
210220-5X16
5x16
Acier inoxydable A2
5
16
3.0
8.5
3.5
L
Béné Inox 210220-5X20
210220-5X20
5x20
Acier inoxydable A2
5
20
3.0
8.5
3.5
16
Béné Inox 210220-5X25
210220-5X25
5x25
Acier inoxydable A2
5
25
3.0
8.5
3.5
16
Béné Inox 210220-5X30
210220-5X30
5x30
Acier inoxydable A2
5
30
3.0
8.5
3.5
16
Béné Inox 210220-5X35
210220-5X35
5x35
Acier inoxydable A2
5
35
3.0
8.5
3.5
16
Béné Inox 210220-5X40
210220-5X40
5x40
Acier inoxydable A2
5
40
3.0
8.5
3.5
16
Béné Inox 210220-6X20
210220-6X20
6x20
Acier inoxydable A2
6
20
4.0
10.0
4.0
18
Béné Inox 210220-6X25
210220-6X25
6x25
Acier inoxydable A2
6
25
4.0
10.0
4.0
18
Béné Inox 210220-6X30
210220-6X30
6x30
Acier inoxydable A2
6
30
4.0
10.0
4.0
18
Béné Inox 210220-6X35
210220-6X35
6x35
Acier inoxydable A2
6
35
4.0
10.0
4.0
18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表