目錄: BENE INOX - Visserie et boulonnerie - Eléments de fixation
Created: 12.02.2010
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Modèle 210261 - Slotted set screw with cup point - Stainless steel A1 - DIN 551 - ISO 4766
BENE INOX - Visserie et boulonnerie - Eléments de fixation
Category 10 - Machine screws
Stainless steel A1
Powered by
CAD模型選擇
{bene_inox_boulonnerie/serie_10/a1/210261.prj},{NB=bene_inox_210261-4X16},{REF=210261-4X16},{D=M4},{L=16.000},{DX=4.000},{D1=2.000},{N=0.600},{T=1.120},{WEB=https://www.bene-inox.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
Référence
ⁿ/ₐ
D
[mm]
L
[mm]
D1
[mm]
N
[mm]
T
[mm]
Béné Inox 210261-3X6
210261-3X6
M3
6.000
1.400
0.400
0.800
Béné Inox 210261-3X8
210261-3X8
M3
8.000
1.400
0.400
0.800
Béné Inox 210261-3X10
210261-3X10
M3
10.000
1.400
0.400
0.800
Béné Inox 210261-3X12
210261-3X12
M3
12.000
1.400
0.400
0.800
Béné Inox 210261-3X16
210261-3X16
M3
16.000
1.400
0.400
0.800
Béné Inox 210261-3X20
210261-3X20
M3
20.000
1.400
0.400
0.800
Béné Inox 210261-4X8
210261-4X8
M4
8.000
2.000
0.600
1.120
Béné Inox 210261-4X10
210261-4X10
M4
10.000
2.000
0.600
1.120
Béné Inox 210261-4X12
210261-4X12
M4
12.000
2.000
0.600
1.120
Béné Inox 210261-4X16
210261-4X16
M4
16.000
2.000
0.600
1.120
Béné Inox 210261-4X20
210261-4X20
M4
20.000
2.000
0.600
1.120
Béné Inox 210261-5X6
210261-5X6
M5
6.000
2.500
0.800
1.280
Béné Inox 210261-5X8
210261-5X8
M5
8.000
2.500
0.800
1.280
Béné Inox 210261-5X10
210261-5X10
M5
10.000
2.500
0.800
1.280
Béné Inox 210261-5X12
210261-5X12
M5
12.000
2.500
0.800
1.280
Béné Inox 210261-5X16
210261-5X16
M5
16.000
2.500
0.800
1.280
Béné Inox 210261-5X20
210261-5X20
M5
20.000
2.500
0.800
1.280
Béné Inox 210261-6X6
210261-6X6
M6
6.000
3.000
1.000
1.600
Béné Inox 210261-6X8
210261-6X8
M6
8.000
3.000
1.000
1.600
Béné Inox 210261-6X10
210261-6X10
M6
10.000
3.000
1.000
1.600
Béné Inox 210261-6X12
210261-6X12
M6
12.000
3.000
1.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表