MT311BSRN12MMD30AZOL
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MT311BSRN12MMD30AZOL
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/mt311bsrn12mmd30azol/mt311bsrn12mmd30azol.prj},{NB=MT311BSRN12MMD30AZOL},{PN=MT311BSRN12MMD30AZOL},{DESC=Harsh Environment High-Density Optical Bulkhead square flange mount (straight backshell) Connector, Multimode, For 3 mm Cable Diameter, Al Zinc Cobalt, Olive},{CS=Bulkhead square flange mount (straight backshell)},{FC=12},{FT=MM},{FCD=3},{MF=Al Zinc Cobalt},{COLOR=Olive},{DEFAULTSORTATTR=160}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector Style
ⁿ/ₐ
FC
Fiber Count
ⁿ/ₐ
FT
Fiber Type
ⁿ/ₐ
FCD
For Cable Diameter
[mm]
MF
Material/Finish
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
MT311BSRN12MMD30AZOL
MT311BSRN12MMD30AZOL
Harsh Environment High-De...
Bulkhead square flange mo...
12
MM
3
Al Zinc Cobalt
Olive
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表