您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MD801-009-07M13-2PD
Bel Fuse
Cinch Connectivity Solutions
Cinch Mil/Aero Circulars
MD801-009-07M13-2PD
Powered by
CAD模型選擇
{belfuse/cinch_connectivity_solutions/cinch_mil_aero_circulars/md801_009_07m13_2pd/md801_009_07m13_2pd.prj},{NB=MD801-009-07M13-2PD},{PN=MD801-009-07M13-2PD},{DESC=MD801 Receptacle with Banding Platform - Jam Nut, Insert Arrangment - 13-2, Jam Nut, Shell Size 13, Aluminum shell material, Electroless Nickel (RoHS) shell finish, 2 contacts, Contact size no.12, Crimp, Pin, Contact supplied - Yes},{CT=Receptacle},{IA=13-2},{ST=W/ Banding Platform},{SSTYLE=Jam Nut},{SSIZE=13},{SM=Aluminum},{SF=Electroless Nickel (RoHS)},{CONTACTS=2},{CSIZE=no.12},{CSTYLE=Crimp},{CP=Pin},{CSUPP=Yes},{DEFAULTSORTATTR=171}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CT
Connector Type
ⁿ/ₐ
IA
Insert Arrangment
ⁿ/ₐ
ST
Series Type
ⁿ/ₐ
SSTYLE
Shell Style
ⁿ/ₐ
SSIZE
Shell Size
ⁿ/ₐ
SM
Shell Material
ⁿ/ₐ
SF
Shell Finish
ⁿ/ₐ
CONTACTS
Contacts
ⁿ/ₐ
CSIZE
Contact Size
ⁿ/ₐ
CSTYLE
Contact Style
ⁿ/ₐ
CP
Contact Type
ⁿ/ₐ
CSUPP
Contact Supplied
ⁿ/ₐ
MD801-009-07M13-2PD
MD801-009-07M13-2PD
MD801 Receptacle with Ban...
Receptacle
13-2
W/ Banding Platform
Jam Nut
13
Aluminum
Electroless Nickel (RoHS)
2
no.12
Crimp
Pin
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表