目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
V-belt pulleys for taper bush SPC-4 - V-belts pulleys for taper bush
BEA Ingranaggi
Pulleys
V-belts pulleys for taper bush
V-belts pulleys for taper bush SPC
Powered by
CAD模型選擇
{bea/pulleys/v_belts_pulleys_for_tb/v_belts_pulleys_for_tb_spc/v_belt_pulleys_for_tl_spc_4.prj},{NB=TC040375},{DESCRIPTION=SPC 375 04},{CNSORDERNO=TC040375},{GROOVE=4},{DP=375},{DE=385},{TYPE=5},{TAPERBUSH=3535},{HM=90},{DM=175},{DI=319},{E=0},{F=111},{L=89},{R=11.0},{S=11.0},{KG=30.00},{TYPE1=SPC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
GROOVE
Grooves
ⁿ/ₐ
DP
dp
[mm]
DE
de
[mm]
TYPE
Type
ⁿ/ₐ
TAPERBUSH
Taper bush
ⁿ/ₐ
HM
Hole max.
[mm]
DM
Dm
[mm]
DI
Di
[mm]
E
[mm]
F
[mm]
L
[mm]
R
[mm]
S
[mm]
KG
[kg]
TC040200
SPC 200 04
TC040200
4
200
210
3
3020
75
0
144
0
111
51
30.0
30.0
11.00
TC040212
SPC 212 04
TC040212
4
212
222
3
3020
75
0
156
0
111
51
30.0
30.0
12.50
TC040224
SPC 224 04
TC040224
4
224
234
3
3535
90
0
168
0
111
89
11.0
11.0
16.00
TC040236
SPC 236 04
TC040236
4
236
246
3
3535
90
0
180
0
111
89
11.0
11.0
18.50
TC040250
SPC 250 04
TC040250
4
250
260
3
3535
90
0
194
0
111
89
11.0
11.0
22.00
TC040265
SPC 265 04
TC040265
4
265
275
3
3535
90
0
209
0
111
89
11.0
11.0
26.00
TC040280
SPC 280 04
TC040280
4
280
290
6
3535
90
175
224
18
111
89
11.0
11.0
25.40
TC040300
SPC 300 04
TC040300
4
300
310
6
3535
90
175
244
20
111
89
11.0
11.0
30.00
TC040315
SPC 315 04
TC040315
4
315
325
5
3535
90
175
259
0
111
89
11.0
11.0
24.00
TC040335
SPC 335 04
TC040335
4
335
345
5
3535
90
175
279
0
111
89
11.0
11.0
27.00
TC040355
SPC 355 04
TC040355
4
355
365
5
3535
90
175
299
0
111
89
11.0
11.0
28.30
TC040375
SPC 375 04
TC040375
4
375
385
5
3535
90
175
319
0
111
89
11.0
11.0
30.00
TC040400
SPC 400 04
TC040400
4
400
410
5
3535
90
175
344
0
111
89
11.0
11.0
34.00
TC040425
SPC 425 04
TC040425
4
425
435
5
3535
90
175
369
0
111
89
11.0
11.0
35.00
TC040450
SPC 450 04
TC040450
4
450
460
5
3535
90
175
394
0
111
89
11.0
11.0
37.00
TC040475
SPC 475 04
TC040475
4
475
485
5
3535
90
175
419
0
111
89
11.0
11.0
39.00
TC040500
SPC 500 04
TC040500
4
500
510
5
3535
90
175
444
0
111
89
11.0
11.0
43.00
TC040530
SPC 530 04
TC040530
4
530
540
5
4040
100
210
474
0
111
102
4.5
4.5
50.00
TC040560
SPC 560 04
TC040560
4
560
570
5
4040
100
210
504
0
111
102
4.5
4.5
54.00
TC040630
SPC 630 04
TC040630
4
630
640
4
4545
110
242
574
0
111
114
1.5
1.5
66.00
TC040710
SPC 710 04
TC040710
4
710
720
4
5050
125
267
654
0
111
127
8.0
8.0
82.00
TC040800
SPC 800 04
TC040800
4
800
810
4
5050
125
267
737
0
111
127
8.0
8.0
100.00
TC041000
SPC1000 04
TC041000
4
1000
1010
4
5050
125
267
937
0
111
127
8.0
8.0
126.00
TC041250
SPC1250 04
TC041250
4
1250
1260
4
5050
125
267
1187
0
111
127
8.0
8.0
175.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表