目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 21-BAT 5 - Metric pulleys ''AT''
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore BAT5
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_bat5/t_belt_pulleys_with_pilot_bore_bat5_21_asmtab.prj},{NB=60021025},{DESCRIPTION=21 BAT 5 25},{CNSORDERNO=60021025},{TYPE=2F},{MAT=Al},{Z=25},{DE=38.55},{DF=44},{DM=26},{F=15},{L=21},{D=0},{N=209},{KG=0.06},{I=33.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat5_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
60021012
21 BAT 5 12
60021012
2F
Al
12
17.85
23
10
15
21
0
201
0.01
60021014
21 BAT 5 14
60021014
2F
Al
14
21.05
25
13
15
21
0
203
0.02
60021015
21 BAT 5 15
60021015
2F
Al
15
22.65
28
16
15
21
0
204
0.02
60021016
21 BAT 5 16
60021016
2F
Al
16
24.20
32
18
15
21
0
205
0.03
60021018
21 BAT 5 18
60021018
2F
Al
18
27.40
32
20
15
21
0
205
0.03
60021019
21 BAT 5 19
60021019
2F
Al
19
29.00
36
22
15
21
0
206
0.04
60021020
21 BAT 5 20
60021020
2F
Al
20
30.60
36
23
15
21
0
206
0.04
60021022
21 BAT 5 22
60021022
2F
Al
22
33.85
38
24
15
21
0
207
0.05
60021024
21 BAT 5 24
60021024
2F
Al
24
37.00
42
26
15
21
0
208
0.06
60021025
21 BAT 5 25
60021025
2F
Al
25
38.55
44
26
15
21
0
209
0.06
60021026
21 BAT 5 26
60021026
2F
Al
26
40.20
44
26
15
21
0
209
0.06
60021027
21 BAT 5 27
60021027
2F
Al
27
41.80
48
30
15
21
8
210
0.07
60021028
21 BAT 5 28
60021028
2F
Al
28
43.35
48
32
15
21
8
210
0.07
60021030
21 BAT 5 30
60021030
2F
Al
30
46.55
51
34
15
21
8
211
0.07
60021032
21 BAT 5 32
60021032
2F
Al
32
49.70
54
38
15
21
8
212
0.09
60021036
21 BAT 5 36
60021036
2F
Al
36
56.05
63
38
15
21
8
215
0.11
60021040
21 BAT 5 40
60021040
2F
Al
40
62.45
66
40
15
21
8
216
0.14
60021042
21 BAT 5 42
60021042
2F
Al
42
65.60
71
40
15
21
8
217
0.18
60021044
21 BAT 5 44
60021044
2
Al
44
68.80
0
45
15
21
8
0
0.18
60021048
21 BAT 5 48
60021048
2
Al
48
75.15
0
50
15
21
8
0
0.20
60021060
21 BAT 5 60
60021060
2
Al
60
94.25
0
65
15
21
8
0
0.31
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表