目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 47-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore BAT10
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_bat10/t_belt_pulleys_with_pilot_bore_bat10_47_asmtab.prj},{NB=61047027},{DESCRIPTION=47 BAT 10 27},{CNSORDERNO=61047027},{TYPE=2F},{MAT=Al},{Z=27},{DE=84.05},{DF=91},{DM=60},{F=37},{L=47},{D=12},{N=221},{KG=0.60},{I=76.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
61047018
47 BAT 10 18
61047018
2F
Al
18
55.45
60
40
37
47
10
214
0.25
61047019
47 BAT 10 19
61047019
2F
Al
19
58.65
66
44
37
47
10
216
0.29
61047020
47 BAT 10 20
61047020
2F
Al
20
61.80
66
46
37
47
12
216
0.32
61047022
47 BAT 10 22
61047022
2F
Al
22
68.20
75
52
37
47
12
218
0.39
61047024
47 BAT 10 24
61047024
2F
Al
24
74.55
83
58
37
47
12
219
0.47
61047025
47 BAT 10 25
61047025
2F
Al
25
77.75
83
60
37
47
12
219
0.53
61047026
47 BAT 10 26
61047026
2F
Al
26
80.90
87
60
37
47
12
220
0.56
61047027
47 BAT 10 27
61047027
2F
Al
27
84.05
91
60
37
47
12
221
0.60
61047028
47 BAT 10 28
61047028
2F
Al
28
87.25
93
60
37
47
12
222
0.64
61047030
47 BAT 10 30
61047030
2F
Al
30
93.65
97
60
37
47
12
223
0.74
61047032
47 BAT 10 32
61047032
2F
Al
32
100.00
106
65
37
47
12
224
0.84
61047036
47 BAT 10 36
61047036
2F
Al
36
112.75
119
70
37
47
16
225
1.06
61047040
47 BAT 10 40
61047040
2F
Al
40
125.45
131
80
37
47
16
226
1.32
61047044
47 BAT 10 44
61047044
2
Al
44
138.20
0
88
37
47
16
0
1.61
61047048
47 BAT 10 48
61047048
2
Al
48
150.95
0
95
37
47
16
0
1.93
61047060
47 BAT 10 60
61047060
2
Al
60
189.15
0
110
37
47
16
0
3.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表