目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Timing belt pulleys with pilot bore 31-BAT 10 - Metric pulleys ''AT''
BEA Ingranaggi
Pulleys
Timing Belt Pulleys
T. Belt Pulleys with Pilot Bore
Timing belt pulleys with pilot bore BAT10
Powered by
CAD模型選擇
{bea/pulleys/timing_belt_pulleys/t_belt_pulleys_with_pilot_bore/t_belt_pulleys_with_pilot_bore_bat10/t_belt_pulleys_with_pilot_bore_bat10_31_asmtab.prj},{NB=61031026},{DESCRIPTION=31 BAT 10 26},{CNSORDERNO=61031026},{TYPE=2F},{MAT=Al},{Z=26},{DE=80.90},{DF=87},{DM=60},{F=21},{L=31},{D=8},{N=220},{KG=0.36},{I=72.0},{PPATH=t_belt_pulleys_with_pilot_bore_bat10_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DF
Df
[mm]
DM
Dm
[mm]
F
[mm]
L
[mm]
D
d
[mm]
N
n°flange
ⁿ/ₐ
KG
[kg]
61031015
31 BAT 10 15
61031015
2F
Al
15
45.90
51
32
21
31
8
211
0.12
61031016
31 BAT 10 16
61031016
2F
Al
16
49.10
54
35
21
31
8
212
0.13
61031018
31 BAT 10 18
61031018
2F
Al
18
55.45
60
40
21
31
8
214
0.17
61031019
31 BAT 10 19
61031019
2F
Al
19
58.65
66
44
21
31
8
216
0.18
61031020
31 BAT 10 20
61031020
2F
Al
20
61.80
66
46
21
31
8
216
0.21
61031022
31 BAT 10 22
61031022
2F
Al
22
68.20
75
52
21
31
8
218
0.25
61031024
31 BAT 10 24
61031024
2F
Al
24
74.55
83
58
21
31
8
219
0.29
61031025
31 BAT 10 25
61031025
2F
Al
25
77.75
83
60
21
31
8
219
0.31
61031026
31 BAT 10 26
61031026
2F
Al
26
80.90
87
60
21
31
8
220
0.36
61031027
31 BAT 10 27
61031027
2F
Al
27
84.05
91
60
21
31
8
221
0.37
61031028
31 BAT 10 28
61031028
2F
Al
28
87.25
93
60
21
31
8
222
0.40
61031030
31 BAT 10 30
61031030
2F
Al
30
93.65
97
60
21
31
8
223
0.44
61031032
31 BAT 10 32
61031032
2F
Al
32
100.00
106
65
21
31
10
224
0.49
61031036
31 BAT 10 36
61031036
2F
Al
36
112.75
119
70
21
31
10
225
0.62
61031040
31 BAT 10 40
61031040
2F
Al
40
125.45
131
80
21
31
10
226
0.77
61031044
31 BAT 10 44
61031044
2
Al
44
138.20
0
88
21
31
10
0
1.00
61031048
31 BAT 10 48
61031048
2
Al
48
150.95
0
95
21
31
16
0
1.10
61031060
31 BAT 10 60
61031060
2
Al
60
189.15
0
110
21
31
16
0
1.70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表