目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Couplings backlash ''GEB SG'' finished bore - Flexible couplings backlash with finished bore - ''GEB SG''
BEA Ingranaggi
Couplings
Flexible couplings backlash ''GEB SG''
Powered by
CAD模型選擇
{bea/couplings/flexible_couplings_backlash_geb_sg/geb_sg_finished_asmtab.prj},{NB=GEBSGFF019008},{DESCRIPTION=GEB SG 19-24 FF},{ORDERNO=GEBSGFF0190},{DD=8},{DMIN=8},{DMAX=20},{C=25},{D=40},{E=16},{F=18.0},{N=12},{S=2.0},{L=66},{VERS=1},{M=M6x18},{T=12},{MS=11.0},{NDM=6.000},{NLM=18},{P=1.000},{PPATH=geb_sg_finished_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
DESCRIPTION
Description
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
DMIN
Min hole diameter (d)
[mm]
DMAX
Max hole diameter (d)
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
N
[mm]
S
[mm]
L
[mm]
TT
Transmissible torque
[Nm]
M
Screw
ⁿ/ₐ
T
[mm]
MS
Ms
[Nm]
GEBSGFF009004
GEB SG 9 FF
GEBSGFF009004
4
10
10
20
10
7.2
8
1.0
30
1.45
M2.5x8
5
0.7
GEBSGFF014005
GEB SG 14 FF
GEBSGFF014005
5
16
11
30
13
10.5
10
1.5
35
3.32
M3x14
5
1.4
GEBSGFF019008
GEB SG 19-24 FF
GEBSGFF019008
8
20
25
40
16
18.0
12
2.0
66
18.00
M6x18
12
11.0
GEBSGFF024010
GEB SG 24-28 FF
GEBSGFF024010
10
28
30
55
18
27.0
14
2.0
78
23.00
M6x22
12
11.0
GEBSGFF028014
GEB SG 28-38 FF
GEBSGFF028014
14
38
35
65
20
30.0
15
2.5
90
56.00
M8x25
13
25.0
GEBSGFF038015
GEB SG 38-45 FF
GEBSGFF038015
15
45
45
80
24
38.0
18
3.0
114
66.00
M8x35
16
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表