目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Taper bushes 5040 - Taper bushes
BEA Ingranaggi
Clamp Elemet
Taper Bushes
Powered by
CAD模型選擇
{bea/clamp_element/taper/taper_bushes_5040.prj},{NB=395040085},{D=85},{CNSORDERNO=395040085},{B=22},{T2=5.4},{KG=11.30},{D1=178},{L=101.6},{SCREW=7/8''},{CDS=271},{BUSSOLA=5040},{D100BUSSOLA=34.000},{DH1BUSSOLA=20.000},{DH2BUSSOLA=24.000},{D2BUSSOLA=170.69},{SH=140.000},{DBUSSOLA=22.6},{DH1=93.000},{DH2=80.000},{DH3=95.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
D
Hole diameter (d)
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
B
[mm]
T2
[mm]
KG
[kg]
D1
Larger diameter (D1)
[mm]
L
Length
[mm]
SCREW
Screw
ⁿ/ₐ
CDS
Tightening torque
[Nm]
395040070
70
395040070
20
4.9
11.90
178
101.6
7/8''
271
395040075
75
395040075
20
4.9
11.90
178
101.6
7/8''
271
395040080
80
395040080
22
5.4
11.30
178
101.6
7/8''
271
395040085
85
395040085
22
5.4
11.30
178
101.6
7/8''
271
395040090
90
395040090
25
5.4
10.60
178
101.6
7/8''
271
395040100
100
395040100
28
6.4
10.60
178
101.6
7/8''
271
395040110
110
395040110
28
6.4
10.00
178
101.6
7/8''
271
395040120
120
395040120
32
7.4
9.70
178
101.6
7/8''
271
395040125
125
395040125
32
7.4
9.70
178
101.6
7/8''
271
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表