目錄: BEA Ingranaggi
Created: 04.12.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
BEA Ingranaggi
Locking assemblies BK40 - Locking assemblies not self-centering ''BK 40''
BEA Ingranaggi
Clamp Elemet
Locking Assemblies
Powered by
CAD模型選擇
{bea/clamp_element/locking_assemblies/locking_assemblies_bk40_asmtab.prj},{NB=BK040075115},{DXD=75 x 115},{D=75},{DD=115},{CNSORDERNO=BK040075115},{L1=24},{L2=28},{B=38},{MT=5727},{FASS=153},{PW=250},{PN=163},{N=14},{SCREW=M10x25},{MS=69.0},{KG=1.33},{PPATH=locking_assemblies_bk40_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DXD
d x D
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
L1
[mm]
L2
[mm]
B
[mm]
MT
Torque
[Nm]
FASS
Axial force
[KN]
PW
Surface pressure - Shaft
[N/mm^2]
PN
Surface pressure - Hub
[N/mm^2]
N
Number of screws
ⁿ/ₐ
SCREW
Screw type DIN 912 12,9
ⁿ/ₐ
MS
Tightening torque
[Nm]
KG
[kg]
BK040019047
19 x 47
BK040019047
17
20
26
298
31
286
116
8
M6x18
14.9
0.25
BK040020047
20 x 47
BK040020047
17
20
26
313
31
272
116
8
M6x18
14.9
0.24
BK040022047
22 x 47
BK040022047
17
20
26
345
31
247
116
8
M6x18
14.9
0.23
BK040024050
24 x 50
BK040024050
17
20
26
424
35
255
123
9
M6x18
14.9
0.26
BK040025050
25 x 50
BK040025050
17
20
26
441
35
245
123
9
M6x18
14.9
0.25
BK040028055
28 x 55
BK040028055
17
20
26
549
39
243
124
10
M6x18
14.9
0.30
BK040030055
30 x 55
BK040030055
17
20
26
588
39
227
124
10
M6x18
14.9
0.29
BK040032060
32 x 60
BK040032060
17
20
26
752
47
255
136
12
M6x18
14.9
0.30
BK040035060
35 x 60
BK040035060
17
20
26
822
47
233
136
12
M6x18
14.9
0.32
BK040038065
38 x 65
BK040038065
17
20
26
1042
55
250
146
14
M6x18
14.9
0.36
BK040040065
40 x 65
BK040040065
17
20
26
1097
55
238
146
14
M6x18
14.9
0.34
BK040042075
42 x 75
BK040042075
20
24
32
1740
83
291
163
12
M8x22
35.0
0.48
BK040045075
45 x 75
BK040045075
20
24
32
1864
83
271
163
12
M8x22
35.0
0.57
BK040048080
48 x 80
BK040048080
20
24
32
1988
83
254
153
12
M8x22
35.0
0.59
BK040050080
50 x 80
BK040050080
20
24
32
2071
83
244
153
12
M8x22
35.0
0.60
BK040055085
55 x 85
BK040055085
20
24
32
2658
97
259
168
14
M8x22
35.0
0.63
BK040060090
60 x 90
BK040060090
20
24
32
2900
97
238
158
14
M8x22
35.0
0.69
BK040065095
65 x 95
BK040065095
20
24
32
3587
110
250
171
16
M8x22
35.0
0.73
BK040070110
70 x 110
BK040070110
24
28
38
5345
153
268
171
14
M10x25
69.0
1.26
BK040075115
75 x 115
BK040075115
24
28
38
5727
153
250
163
14
M10x25
69.0
1.33
BK040080120
80 x 120
BK040080120
24
28
38
6108
153
235
156
14
M10x25
69.0
1.40
BK040085125
85 x 125
BK040085125
24
28
38
7417
175
252
172
16
M10x25
69.0
1.49
BK040090130
90 x 130
BK040090130
24
28
38
7854
175
238
165
16
M10x25
69.0
1.53
BK040095135
95 x 135
BK040095135
24
28
38
9326
196
254
179
18
M10x25
69.0
1.62
BK040100145
100 x 145
BK040100145
26
33
45
11362
227
258
178
14
M12x30
123.3
2.01
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表